The table lists the devices that have become obsolete, i.e., that are no longer supported by the present EcoStruxure Machine Expert version. The second column provides the devices that are proposed for conversion in the Devices tab of the Update Project dialog box. If the second column is empty, no device is available for replacement in the present EcoStruxure Machine Expert version.
Obsolete device |
Converted to |
---|---|
TM238LDA24DR |
TM241C24R |
TM238LDD24DT |
TM241C24T/U |
TM238LFAC24DR |
TM241CEC24R/U |
TM238LFDC24DT |
TM241CEC24T/U |
ATV-IMC |
– |
Lexium05 |
– |
Lexium23+ |
– |
ATV32 |
ATV320 |
ATV31/ATV312 |
ATV320 |
ATV71: 220 V and 400 V |
ATV340/ATV930 |
ATV71: 690 Vac |
ATV930 |
Osicoder |
– |
OTB1E0DM9LP |
TM3BCEIP+TM3DM8R/G TM3BCEIP+TM3DM24R/G TM221ME32TK |
OTB1S0DM9LP |
TM3BCSL+TM3DM8R/G TM3BCSL+TM3DM24R/G TM221M32K |
OTB1C0DM9LP |
TM3BCCO+TM3DM8R/G TM3BCCO+TM3DM24R/G TM241CEC24• |
FTB |
– |
ASI Master / ASI Slaves |
– |
iEM3x50 |
– |
PM1200 |
– |
PM325• |
– |
PM800 |
– |
Harmony HMISTO••••••• version monochrome |
Harmony HMIS5T |
Harmony HMIXBTGK•••• |
Harmony HMIGK•••• |
HMIG5U Box |
– |
Harmony HMIXBTGT1••5 |
Harmony HMIGTO•••• |
Harmony HMIXBTGT2••• |
|
Harmony HMIXBTGT4••• |
Harmony HMIGTO•••• / Harmony HMIGTU•••• (HMIG3U box) |
Harmony HMIXBTGT5••• |
|
Harmony HMIXBTGT6••• |
|
Harmony HMIXBTGT7••• |
Harmony HMIGTU•••• (HMIG3U box) |
HMIBPxxx2/xxx5 |
HMIBMP |
HMIBSO |
HMIBMI |
HMIBSU |
HMIBMO |
HMIBUxxx1/xxx• |
HMIBMU |
HMIGTW5354/PWC5 |
Harmony HMIGTU•••• (HMIG3U box) |
HMIGTW7354x/PWC7/PVC7 |
|
HMIPPx6 |
HMIBMP |
HMIIPPx7/PRx7 |
|
HMIPPx9 |
|
HMIPUx6 |
HMIBMU |
HMIIPUx7/PRx7 |
HMIBMU/P |
HMIPUx9 |
HMIBMU |
HMIBMO |
– |
HMIBMI |
– |
HMIBSC |
– |
XBTGT + control |
– |
XBTGK + control |
– |
XBTGC |
– |
NOTE: The Modicon M221 Logic Controller which was previously supported within SoMachine via SoMachine Basic is not integrated into EcoStruxure Machine Expert.
The Update Project procedure may include a conversion of devices as indicated in the list.
The conversion of devices may also have influences on the addressing and the libraries.
To help to avoid unintended behavior after a device was converted:
oVerify that the new device supports all functions and communication ports that are required in your project.
oAvoid using direct addresses in your application.
oPerform a backup of the project to the PC before converting a device:
|
UNINTENDED EQUIPMENT OPERATION |
oVerify that any direct addresses used in your application (for example, %IB5) have been converted correctly after device conversion. oVerify that the modified project contains the intended configurations and provides the intended functionality after you have converted the device. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
NOTICE |
LOSS OF DATA |
Perform a backup of the project to the PC before converting a device. |
Failure to follow these instructions can result in equipment damage. |