Device Module Description

Graphical Representation

G-SE-0036522.1.gif-high.gif

 

 

Lexium_28_CANopen Device Module Description

The Device Module provides a ready-to-use coding template as a pattern to monitor and control a Lexium 28 servo drive via CANopen through a EcoStruxure Machine Expert controller.

The Device Module Lexium_28_CANopen is represented by a function template and consists of a global variable list (GVL), a program, and the device Lexium 28 under the CANopen manager. After instantiation of the Device Module, these objects are added to your project. They appear with the name which has been assigned using Add Function From Template.

The GVL provides the variables which are used to monitor and control the Lexium 28 via CANopen.

The program provides the following features:

omonitor the communication state of the device

omonitor the state of the device

ocontrol the device in jog mode

ocontrol the device in velocity mode

ocontrol the device in relative positioning mode

ocontrol the device in absolute positioning mode

ocontrol the device in homing mode

oreset the drive in case of an error state

With the Lexium 28 as part of this Device Module, the second and the third transmit PDOs (Process Data Object) are activated to monitor the values for speed and position of the drive.

In addition, for the transmit PDOs the inhibit time is set to 10 ms and the event time is set to 100 ms. Therefore, there is a transmission between 10 ms (inhibit time) given data in the PDO has changed, and 100 ms (event time) given no data has changed.

NOTE: If you do not need this feature for your application, unselect the second and third transmit PDO (Process Data Object) on the tab PDO mapping in the device editor of the drive to optimize your data transmission rate.

Compatibility

The described Device Module can be used in applications of the controller families supported by EcoStruxure Machine Expert and supporting the following protocol:

oCANopen