CableLength_2Pos Function Block
This function block gives the actual cable length using a screw selector and the length of the load using a switch selector. This block allows to set 3 different length positions. Refer to the Cable Length overview diagram. This method is recommended for simple cranes with a maximum operating height of 40 m (131.2 ft) and the area between the 2 zones does not exceed 2 m (6.56 ft).
This function block requires metric input units.
|
UNINTENDED EQUIPMENT OPERATION |
You must convert imperial units to metric units in meters before being used as inputs for this function (1 meter equals 3.28 feet). |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
Example:
Low position = 10 m
Mid position = 8 m
High position = 6 m (less angle effect)
Best performance is reached with Low position = 10 m.
Maximum value for Low position (maximum cable length) is 40 m.