Configuring the TeSys™ island in EcoStruxure Machine Expert

TeSys™ island Configuration

To configure the TeSys™ island, double-click the TeSys_island node in the Devices tree.

Result: The TeSys_island device editor is displayed in the multi-tabbed editor view of the Logic Builder with the default settings and the default device editor tabs (for example, Configuration, Parameters, I/O Mapping).

For further information, refer to the chapter Common Device Editor Dialogs in the Programming Guide.

Opening the Configuration Tab

Step

Action

1

Double-click the TeSys_island node in the Devices tree.

Result: The TeSys_island device editor is displayed in the multi-tabbed editor view of the Logic Builder.

G-SE-0075477.1.gif-high.gif

 

 

2

For initial configuration, click the Start offline button to load the default configuration, and then click the Edit configuration... link.

Result: The Configuration tab opens in the TeSys_island device editor, allowing configuration of the TeSys™ island in an FDT (Field Device Tool) frame.

G-SE-0075787.1.gif-high.gif

 

 

The offline configuration mode is indicated as follows:

oBy the blue line in the toolbar and the status Device not connected.

oBy the red status Disconnected in the status bar.

You can now configure the TeSys™ island parameters in offline mode using the avatar concept.

Avatar Concept of the TeSys™ island DTM

The TeSys™ island DTM is using an avatar concept. Avatars are functional and digital represen­tations of the physical modules and processes that are available in the TeSys™ island.

The following types of avatars are available:

Avatar

Representing

Description

System

Bus coupler

Managing and integrating the TeSys™ island.

Device

Individual modules (such as starter, input / output modules)

Managing modules as stand-alone devices.

Load

Module operation relating to a specific load

Managing different load type applications.

For example, a forward-reverse motor avatar includes a forward and reverse starter, along with pre-programmed forward-reverse operating logic.

For further information, on the avatar concept and the TeSys™ island parameters, refer to the TeSys™ island DTM Library Online Help that is provided via context-sensitive help of EcoStruxure Machine Expert.

Downloading the Configuration to the TeSys™ island

After you have performed the configuration of the TeSys™ island parameters in offline mode, you must download the settings to your TeSys™ island by executing one of the following commands:

oClick the Download button from the Configuration tab of the device editor.

oRight-click the TeSys_island node in the Devices tree, and execute the command Download to Device.

Result: A connection to the TeSys™ island is established:

oThe status line in the toolbar changes color into orange and indicates Device connected.

oThe status bar changes to green and indicates Connected.

This indicates that the configuration settings have successfully been transferred to the TeSys™ island.