Option module for Lexium 62 ILM integrated servo drive.
|
Product |
Description |
|---|---|
|
Lexium 62 ILM Safety Module manages the safe motion functions via Sercos bus. oSafe Torque off (STO) oSafe Stop 1 (SS1) oSafe Operating Stop (SOS) oSafe Stop 2 (SS2) oSafe Maximum Speed (SMS) oSafely-Limited Speed (SLS) oSafe Direction Indication (SDI) For further information, refer to the chapter Lexium 62 ILM Safety Module. |
|
Product |
Reference |
|---|---|
|
Safety Module |
VW3E702200000 |
|
Item |
Meaning |
||||
|---|---|---|---|---|---|
|
Product family |
VW3 = Integrated Lexium |
||||
|
Size |
|
E = PacDrive 3 |
|||
|
Type |
|
7 = Option Modules |
|||
|
Drawing reference |
|
021 = I/O Option Module for Lexium 62 ILM 022 = Safety Option Module for Lexium 62 ILM |
|||
|
Internal |
|
00000 |
|||
|
Type code (example) |
VW3 |
E |
7 |
022 |
00000 |
Technical/Logistic Nameplate Description
|
Label |
Meaning |
|---|---|
|
Lexium 62 ILM safety option module |
Device type and Unicode |
|
VW3E702200000 |
Commercial reference |
|
2910171253 |
Serial number |
|
Date of manufacture |
|
|
HW |
Hardware version |
|
FW |
Firmware version |