Mechanical and Electrical Data for the ILM070 Servo Motor
|
Designation |
Parameter |
Abbreviation [unit] |
ILM0701P |
ILM0702P |
ILM0703P |
|---|---|---|---|---|---|
|
General data |
Standstill torque |
M0 [Nm] |
1.1 |
1.7 |
2.2 |
|
Peak torque |
Mmax [Nm] |
3.5 |
7.6 |
8.7 |
|
|
Rated motor speed |
nN [min-1] |
6000 |
6000 |
6000 |
|
|
Rated torque |
MN [Nm] |
0.5 |
1.15 |
1.15 |
|
|
Rated power |
PN [kW] |
0.31 |
0.72 |
0.72 |
|
|
Electrical data |
Number of pole pairs |
p |
3 |
3 |
3 |
|
Motor winding switch |
– |
Y |
Y |
Y |
|
|
Torque constant (120 °C) |
kT [Nm/Arms] |
0.71 |
0.68 |
0.73 |
|
|
Winding resistance Ph-Ph (20 °C) |
RU-V, 20 [Ω] |
10.40 |
4.20 |
2.70 |
|
|
Winding resistance Ph-0 (120 °C) |
R120 [Ω] |
7.23 |
2.92 |
1.88 |
|
|
Winding inductance Ph-Ph |
LU-V [mH] |
38.8 |
19.0 |
13.0 |
|
|
Winding inductance Ph-0 |
L [mH] |
19.4 |
9.5 |
6.5 |
|
|
Voltage constant Ph-Ph (20 °C) |
kE [Vrms/ kmin-1] |
46 |
48 |
49 |
|
|
Standstill current |
I0 [Arms] |
1.55 |
2.5 |
2.7 |
|
|
Rated current |
IN [Arms] |
0.60 |
1.5 |
1.5 |
|
|
Peak current 23 s (ISC) |
Imax [Arms] |
5.7 |
11.8 |
12.0 |
|
|
Protective class |
Class |
- |
1 (IEC/EN 61800-5-1) |
||
|
Mechanical data (with brake) |
Moment of inertia of the rotor |
JM [kgcm2] |
0.25 (0.35) |
0.41 (0.51) |
0.58 (0.88) |
|
Thermal data |
Thermal time constant |
Tth [min] |
35 |
38 |
51 |
|
Response threshold temperature sensor |
TTK [°C] |
100 |
100 |
100 |
|
|
Brake data |
Holding brake |
– |
optional |
optional |
optional |
|
Weight (with brake) |
– |
m [kg] |
2.7 (3.0) |
3.4 (3.7) |
4.2 (4.7) |
NOTE: The ILM series 070 uses different shaft diameters. The shaft diameter for the ILM0703P is 14 mm/0.55 in.
|
Dimensions |
ILM0701P [mm]/[in] |
ILM0702P [mm]/[in] |
ILM0703P [mm]/[in] |
|---|---|---|---|
|
A (with brake) |
175 (182) / 6.89 (7.17) |
189 (215) / 7.44 (8.46) |
222 (256) / 8.74 (10.08) |
|
B |
23 / 0.91 |
23 / 0.91 |
30 / 1.18 |
|
C |
11 k6 / 0.43 k6 |
11 k6 / 0.43 k6 |
14 k6 / 0.55 k6 |
|
K (with brake) |
212 (219) / 8.35 (8.62) |
226 (252) / 8.90 (9.92) |
259 (293) / 10.20 (11.54) |
|
L (with brake) |
25 (31) / 0.98 (1.22) |
38 (64) / 1.50 (2.52) |
71 (105) / 2.80 (4.13) |
|
Dimensions |
ILM0701P / ILM0702P [mm] / [in] |
ILM0703P [mm] / [in] |
|---|---|---|
|
B |
23 / 0.91 |
30 / 1.18 |
|
C |
11 k6 / 0.43 k6 |
14 k6 / 0.55 k6 |
|
D |
4 N9 / 0.16 N9 |
5 N9 / 0.20 N9 |
|
E |
2.5 / 0.10 |
3 / 0.12 |
|
F |
18 / 0.71 |
20 / 0.78 |
|
G |
2.5 / 0.10 |
5 / 0.20 |
|
H |
DIN 332-D M4 |
DIN 332-D M5 |
|
Feather key (N9) |
DIN 6885-A4x4x18 |
DIN 6885-A5x5x20 |