The modular servo drive system Lexium 62 is designed for the operation of servo drives in a multi-axis group.
The power electronic components of the Lexium 62 are fitted inside the control cabinet.
Product |
Description |
---|---|
![]()
|
The central Lexium 62 Power Supply, provides a common DC bus, supplies the connected Lexium 62 Cabinet Drives with the power required. |
![]()
|
The servo converters, Lexium 62 Cabinet Drives, provide the necessary phase currents for the position control of the connected servo motors. The Lexium 62 Cabinet Drives includes Lexium 62 Single Drives and/or Lexium 62 Double Drives. In addition, Lexium 62 Cabinet Drives are suitable for applications involving asynchronous motors. According to the different requirements in relation to the individual servo axes of the application, the Lexium 62 Cabinet Drives are available in different current classes. The Lexium 62 helps to simplify the wiring of the drives. This also applies to the cable connection of the enclosed drives to the field. The connectors that can be connected from the outside (power input, DC bus, 24 Vdc supply, Sercos, motor, encoder, I/O modules, I/O supply, Ready, and Inverter Enable) are designed so that a fast, simple configuration on the drive can be realized. |
Lexium 62 Power Supply - References
Drives |
Reference |
---|---|
Power supply |
LXM62PD20A11000 LXM62PD84A11000 |
For further information on description, refer to the chapter Type Code.
Lexium 62 Single Drives - References
Drives |
Variant |
Reference |
---|---|---|
Single servo drives |
C |
LXM62DU60C LXM62DD15C LXM62DD27C LXM62DD45C LXM62DC13C |
Single servo drives - Advanced |
G |
LXM62DU60G LXM62DD15G LXM62DD27G LXM62DD45G |
Single servo drives with embedded safety |
E |
LXM62DU60E LXM62DD15E LXM62DD27E LXM62DD45E LXM62DC13E |
For further information on description, refer to the chapter Type Code.
Lexium 62 Double Drives - References
Drives |
Variant |
Reference |
---|---|---|
Double servo drives |
D |
LXM62DU60D LXM62DD15D LXM62DD27D |
Double servo drives with embedded safety |
F |
LXM62DU60F LXM62DD15F LXM62DD27F |
For further information on description, refer to the chapter Type Code.