Specific Connection Details - Single Drive LXM62DC13C21000/LXM62DC13E21000
The connections CN1 to CN7 and CN11 are identical to the preceding, corresponding connections on the Lexium 62 Cabinet Drives.
For further information, refer to Connection Details - Lexium 62 Cabinet Drive.
The CN8_1/2 motor connector consists of both separate motor connectors CN8_1 and CN8_2.
The temperature signals are connected to a temperature sensor to measure the motor temperature. The holding brake output supplies the holding brake in the motor with the required energy.
The motor signals U, V and W supply the motor with the required energy.
CN8_1 - motor connector / motor temperature and holding brake
CN8_2 - motor connector / motor phases
Electrical connection - motor connector
Motor cable(1) |
Motor connectors |
Description |
|
---|---|---|---|
Label of cable core |
Color of cable core |
Label |
|
1 |
Black |
U |
Motor phase U |
2 |
Black |
V |
Motor phase V |
3 |
Black |
W |
Motor phase W |
– |
Green/Yellow |
![]()
|
Protective ground (earth) |
5 |
Black |
ϑ− |
Temperature negative signal |
6 |
Black |
ϑ+ |
Temperature positive signal |
7 |
Black |
BR- |
Holding brake negative signal |
8 |
Black |
BR+ |
Holding brake positive signal |
(1) Order numbers: VW3E1143Rxxx, VW3E1144Rxxx, VW3E1145Rxxx |
The insulation-stripped length of the wires of the motor connector is 15 mm (0.59 in). The maximum length of the motor supply cable is 75 m (246.06 ft).