Technical Data of the Double Rotational Modules

Mechanical and Electrical Data of the Double Rotational Modules

Category

Parameter

Unit

VRKPXYYYYY00038

VRKPXYYYYY00049

General data

Maximum load without restrictions

kg (lb)

1.5 (3.3)

3 (6.6)

Load with restrictions(1)

kg (lb)

1.5…10.0

(3.3…22)

3…10

(6.6…22)

Allocation of auxiliary axes

4th and 5th

Maximum torque of the 4th axis(2)

Nm (lbf-in)

9 (80)

10 (89)

Maximum torque of the 5th axis(2)

Nm (lbf-in)

7.5 (66)

10 (89)

Position repeatability (ISO 9283)

Angle: +/-0.1°

Electrical data

Mains voltage - 3-phase

Vac

480(3)

Motor 4th and 5th axis

SH30401P07A2000(4)

Maximum current of 4th axis motor(5)

A

(6)

2.7

Maximum current of 5th axis motor(5)

A

(6)

1.6

Mechanical data

Protection class

IP54

Gear ratio i of the 4th axis

440/36

704/36

Drive parameter GearOut of the 4th axis motor

440

704

Drive parameter GearIn of the 4th axis motor

36

36

Gear ratio i of the 5th axis motor

10/1

32/1

Drive parameter GearOut of the 5th axis motor

10

32

Drive parameter GearIn of the 5th axis motor

1

1

Maximum speed of the 4th axis

1/min

800

460

Maximum speed of the 5th axis

1/min

900

280

Software parameter TcpPlateSize

mm (in)

75 (2.95)(7)

Pneumatic data

Number of pneumatic connections

2

0

Operating pressure

bar (psi)

-0.95…+6

(-13.8…+87)

Working space

Rotation 4th axis

Unlimited

Rotation 5th axis / tilting 5th axis

Unlimited

Weight

kg (lb)

4 (8.8)

Material

External casing

Aluminum, stainless steel 1.4301, steel nickel-plated, zinc nickel-plated, brass nickel-plated, FPM, EPDM

Aluminum, stainless steel 1.4301, steel nickel-plated, zinc nickel-plated, brass nickel-plated, FPM, EPDM, PE

(1) Loads above the maximum load are possible with restrictions. If required, contact your local Schneider Electric service representative.

(2) When designing the gripper, be aware of any appearance of mass moments of inertia as well as friction, which could lead to exceeding the maximum torque and consequential damage.

(3) For further information, refer to Lexium 52 Hardware Guide or Lexium 62 Hardware Guide.

(4) Motor without brake.

(5) Use the drive parameter UserDrivePeakCurrent to adjust the maximum current.

(6) See the limitation of the specific motor.

(7) This value is the distance between the suspension points of the lower arms and the center of the flange plate.

Interference of the Working Space with Double Rotational Modules

In the following figure are only those working space dimensions shown that are influenced by the Double Rotational Modules or the Rotational Tilting Modules. For further information about the working space, refer to Mechanical and Electrical Data.

G-SE-0078479.1.gif

 

 

Dimension

Unit

Robot type

VRKP0

VRKP1

VRKP2

VRKP4

VRKP5

VRKP6

VRKP6•••••••E00

H

mm

(in)

(1)

(1)

(1)

170

230

200

250

D

mm

(in)

(1)

(1)

(1)

Ø1060

Ø1310

Ø1440

Ø1280

(1) The working space is not influenced by the Double Rotational Modules and Rotational Tilting Modules.

Maximum Tilting Torque

The loading capacity of the Double Rotational Modules is limited by the maximum tilting torque at the ball pins level. The following diagram shows the possible vertical distance of the mass at its center of gravity of the payload to the FCP relative to the mass and the required maximum acceleration.

G-SE-0078527.2.gif

 

 

A maximum tilting torque of 20 Nm (177 lbf-in) is to be observed at the ball pins level.

Calculate the tilting torque with the following formula:

Tilting torque [Nm (lbf-in)] = total payload [kg (lb)] x maximum acceleration [m/s² (ft/s²)] x vertical distance [m (in)]

NOTE:

oTotal payload [Nm (lbf-in)] = weight of the module + weight of the gripper + weight of the customer end product

oVertical distance [m (in)] = distance from the ball pins level to the total mass center point = (weight of the module [kg (lb)] x vertical distance from the ball pins to the mass center point of the module (A) [m (in)] + weight of the gripper and the customer end product [kg (lb)] x (vertical distance from the FCP (flange center point) to the mass center point of the gripper and the customer end product (C) [m (in)] + vertical distance from the ball pins to the FCP (B) [m (in)])) / total payload [kg (lb)]

G-SE-0078524.2.gif

 

1   Mass center point of the module

2   Gripper and customer end product

Dimension

Description

Unit

Double Rotational Module

Double Rotational Module HD

A

Vertical distance from the ball pins to the mass center point of the module

mm

(in)

25

(0.98)

25

(0.98)

B

Vertical distance from the ball pins to the FCP

mm

(in)

132.5

(5.2)

130

(5.1)

C

Vertical distance from FCP to the mass center point of the gripper and the customer end product

mm

(in)

Depends on the gripper and the customer end product