Optional Equipment and Accessories
This section presents the optional equipment and accessories for the Lexium P robot. For the standard replacement equipment, refer to Standard Replacement Equipment.
Item description and content |
Representation |
Item reference |
To be used for |
---|---|---|---|
Lower arms pair with rolls, sockets, and springs: o2x lower arm complete o4x springs |
![]()
|
VRKP2YYYYY00004 |
VRKP2 |
VRKP4YYYYY00004 |
VRKP4 |
||
VRKP5YYYYY00004 |
VRKP5 |
||
VRKP6YYYYY00004 |
VRKP6 |
||
VRKP6YYYYY00E04 |
VRKP6•••••••E00 |
||
Stainless steel parallel plate with bearing and ball pins: o1x stainless steel parallel plate complete |
![]()
|
VRKP4YYYYY00005 |
All Lexium P robots |
Telescopic Axis Double with universal joints: o1x Telescopic Axis Double complete |
![]()
|
VRKP2YYYYY00007 |
VRKP2 |
VRKP4YYYYY00007 |
VRKP4 |
||
VRKP5YYYYY00007 |
VRKP5 |
||
VRKP6YYYYY00007 |
VRKP6 |
||
VRKP6YYYYY00E07 |
VRKP6•••••••E00 |
||
Plastic upper universal joint with fastener: o1x plastic upper universal joint o1x clamping screw upper universal joint |
![]()
|
VRKP4YYYYY00008 |
All Lexium P robots |
Plastic lower universal joint with fasteners and indexing bolt: o1x plastic lower universal joint o6x countersunk screw universal joint o1x straight pin universal joint |
![]()
|
VRKP4YYYYY00009 |
All Lexium P robots |
Food grade slide films, three sets: o1x plastic lower universal joint o6x countersunk screw universal joint o1x straight pin universal joint |
![]()
|
VRKP4YYYYY00013 |
All Lexium P robots |
Springs, rolls, and fasteners. Set for one robot: o12x springs o24x roll o24x screw |
![]()
|
VRKP4YYYYY00023 |
All Lexium P robots |
Gearbox Leakage Protection for the main axis with fasteners: o1x protection box for gearbox o1x output-flange-extension o8x screw for output-flange-extension o4x screw for protection box / gearbox o12x screw for protection box / housing |
![]()
|
VRKPXYYYYY00031 |
VRKP2 / VRKP4 / VRKP5 / VRKP6 |
Impact Plate for the main axis with fasteners. Set for one robot: o3x Impact Plate o12x screw for Impact Plate o48x sealing washer |
![]()
|
VRKP1YYYYY00035 |
VRKP0 / VRKP1 |
VRKPXYYYYY00035 |
VRKP2 / VRKP4 / VRKP5 / VRKP6 |
||
Motor cover extended with fasteners - without sealing: o1x motor cover extended o4x threaded rod o4x sealing washer o4x lock washer |
![]()
|
VRKPXYYYYY00036 |
VRKP2•••WD / VRKP4•••WD / VRKP4•••NO / VRKP4•••CW / VRKP4•••WF / VRKP4•••NF |
Lexium P Double Rotational Module: o1x Double Rotational Module |
![]()
|
VRKPXYYYYY00038 |
All Lexium P robots |
Lexium P Rotational Tilting Module: o1x Rotational Tilting Module |
![]()
|
VRKPXYYYYY00039 |
All Lexium P robots |
Lexium P Rotational Tilting Module HD: o1x Rotational Tilting Module HD |
![]()
|
VRKPXYYYYY00041 |
All Lexium P robots |
Lexium P Rotational Module B: o1x Rotational Module B |
![]()
|
VRKPXYYYYY00045 |
All Lexium P robots |
Lexium P Rotational Module HT-B: o1x Rotational Module HT-B |
![]()
|
VRKPXYYYYY00046 |
All Lexium P robots |
Lexium P Double Rotational Module HD: o1x Double Rotational Module HD |
![]()
|
VRKPXYYYYY00049 |
All Lexium P robots |
Lexium P Rotational Tilting Module HD-B: o1x Rotational Tilting Module HD-B |
![]()
|
VRKPXYYYYY00050 |
All Lexium P robots |
Lexium P Tilting Module HT-B-HD: o1x Tilting Module HT-B-HD |
![]()
|
VRKPXYYYYY00052 |
All Lexium P robots |
Lexium P Tilting Module B: o1x Tilting Module B |
![]()
|
VRKPXYYYYY00053 |
All Lexium P robots |
Encoder extension cable for the optional modules: o1x encoder extension cable |
![]()
|
VW3E2100R030 |
VRKP0 / VRKP1 / VRKP2 / VRKP4 |
VW3E2100R043 |
VRKP5 / VRKP6 |
||
Power extension cable for the optional modules: o1x power extension cable |
![]()
|
VW3E1168R030 |
VRKP0 / VRKP1 / VRKP2 / VRKP4 |
VW3E1168R043 |
VRKP5 / VRKP6 |