Installing the Tool Connector

Overview

Here you will find the following information regarding the Tool Connector:

oDescription of the tool flange and the assembly set

oLinking the Tool Connector to the tool flange

oAssembly set for the user installation

oConnecting the air hoses

oFitting the Input/Output boards

oDescription of the solenoid valves

oMounting the solenoid valves

oDescription of the tool interface and the user input connections

oAssembling the end-effector

Description of the Tool Flange and the Assembly Set

The Lexium S robots are fitted with a tool flange that can be used to hold the Tool Connector.

G-SE-0061083.1.gif

 

*1   Spot facing for DIN912-M6 screw

The Tool Connector is supplied with an assembly set containing the following elements:

o4x screw CHc M6x16

o4x safety washer

o1x square bracket

o2x screw CHc M3x12

o2x washer DIN 125-A3,2

G-SE-0061015.1.jpg

 

 

Linking the Tool Connector to the Tool Flange

Step

Action

1

Fasten the bracket to the main body of the Tool Connector (two screws M3x12 and two washers).

2

Fasten the main body of the Tool Connector to the tool flange (four screws M6x16 and four safety washers).

3

Tighten the screws in diagonal sequence.

Tightening torque: 7.3 Nm (65 Nm))

NOTICE

LOSS OF IP54 DEGREE OF PROTECTION

Add a sealing product on the tool flange before mounting it in place in order to comply with and maintain IP54 requirements.

Failure to follow these instructions can result in equipment damage.

NOTE: The label on the main body of the Tool Connector must be opposite the robot.

Assembly Set for the User Installation

Parts in the assembly set supplied:

o1x screw CHc M4x6

o1x washer DIN 125-A4,3

o1x lock washer DIN 6798-A4,3

o1x plastic clamp

o2x angle fittings for Ø 4/6 air hose

Connecting the Air Hoses

NOTICE

INCORRECT INSTALLATION

Ensure that, when the robot is in its straight position, the rotation axis (axis 4) is positioned on 0° and that the cables and hoses running through the ball screw are not twisted.

Failure to follow these instructions can result in equipment damage.

Step

Action

1

Cut off two pieces of air hose (lengths 10 mm (0.39 in) and 18 mm (0.71 in).

2

Connect the pieces of hose to the fluted fittings and the angle fittings supplied.

G-SE-0061021.1.jpg

 

 

3

Push the installation cable and the two air hoses 10…15 mm (0.39…0.59 in) into the ball screw and fix them to the bracket using the plastic clamp provided.

4

Cut off the excess length of the plastic clamp.

G-SE-0061016.1.jpg

 

 

5

Connect the two pneumatic hoses to the fittings.

6

Connect the green/yellow protective ground (earth) wire to the main body of the Tool Connector (one bolt supplied).

7

Put the lock washer underneath the cable hook and the washer above it.

DangerElectrical_Color.gifDanger_Color.gifDANGER

ELECTRIC SHOCK DUE TO DAMAGED CABLES

Ensure that no cables have been bent or crushed during the connecting work.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

COLLISIONS DUE TO UNLIMITED AXIS RANGE

Limit the range of axis 2 when the tool connector (TC) has been assembled.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Fitting the Input/Output Boards

Step

Action

1

Unpack the boards and the seal set. Verify all included parts for transport damage and completeness.

It must contain:

oOutput board

oInput board

o0 V connecting wire

o4x screws CHc M3x8

o4x washers DIN 125-A3.2

G-SE-0061017.1.jpg

 

 

2

Connect the 0 V connecting wire to the output board.

3

Take the X14-2 socket on the front of the solenoid valve out of the main body.

4

Connect the output board to the X14-2 socket.

5

Connect the input board to the X14-1 socket.

6

Pull the 0 V connecting wire through to the other side of the main housing.

7

Connect the input board to the 0 V connecting wire.

8

Fasten the input board to the main housing of the Tool Connector (four M3x8 screws).

9

Insert the input board in the slot inside the box to protect the upper part of the input board.

G-SE-0061018.1.jpg

 

 

DangerElectrical_Color.gifDanger_Color.gifDANGER

ELECTRIC SHOCK DUE TO DAMAGED CABLES

Ensure that no cables have been bent or crushed during the connecting work.

Failure to follow these instructions will result in death or serious injury.

Description of the Solenoid Valves

The four solenoid valves and the covers are supplied with the Tool Connector.

Pneumatic equipment

Parameter

Unit

Value

Operating pressure

bar (psi)

1.5…6 (21.8…87)

Output at 6 bar (87 psi) from solenoid valve (Qn)

l/min

96

Solenoid valve opening time

ms

< 15

Operating frequency

Hz

 

Attachment

8x M5

Muffler connection

1x R1/8"

You can remove the solenoid valves. The space not taken up by a solenoid valve must be covered by a plate.

G-SE-0061028.1.jpg

 

 

Parts in the assembly set supplied:

o4x cover with seals and screws for installation.

NOTICE

INCREASED WEAR

Filter the air with a 5 μm filter.

Failure to follow these instructions can result in equipment damage.

Warning_Color.gifWARNING

FALLING HEAVY LOAD

Verify in the application that the gripper is designed to hold the load with the accelerations programmed, as well as in the event of an electrical power outage or an inoperative air supply.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Mounting the Solenoid Valves

Step

Action

1

When fitting a solenoid valve, insert the screws through the solenoid valve body and then fit the sealing plate. Verify that the solenoid valve is correctly positioned.

G-SE-0061029.1.gif

 

 

2

Screw the solenoid valve into the main body.

3

Pressurize the Tool Connector and examine the system to verify for leaks.

4

Make the electrical connections between the solenoid valves and the board.

5

Verify whether the wiring is connected correctly by activating the various output switches.

DangerElectrical_Color.gifDanger_Color.gifDANGER

LOOSE WIRING OR CABLING CAUSES ELECTRIC SHOCK

Verify wiring or cabling connections for correct connections.

Failure to follow these instructions will result in death or serious injury.

Description of the Tool Interface and the User Input Connections

The tool interface is on the underside of the Tool Connector.

NOTICE

MAXIMUM PAYLOAD EXCEEDED

Do not exceed the payload as defined in Mechanical Data, taking into account the additional load of the tool connector (TC), the end-effector and all the associated parts.

Failure to follow these instructions can result in equipment damage.

Equipment required:

o1x box cover

o2x box seals

o8x head screws (DIN 7984-M4x30)

o8x safety washers

o8x cable glands

You can connect up to five signals and the 0 V/24 V power supply required for the board. An additional set of 0 V/24 V power supply contacts is available.

The board has a connection dedicated to the power supply (connection terminal strip).

To connect up the power supply, remove the cable gland from the plastic cover and connect a PG7 cable. There are four passages available on the user panel.

Assembling the End-Effector

Step

Action

1

Put the cable in through the cover, and then through the box joint, and connect the cable to the board connector.

2

Pull the right-hand part of the cable into the box and fix and tighten it.

3

Fit the cover by putting four cylindrical screws and lock washers in the cover, insert the seals, and tighten the screws.

G-SE-0061019.1.jpg