Motor Cables

Motor cables 1.0 mm2

Description

Reference

Motor cable 3 m (9.84 ft), (4 x 1.0 mm2 + 2 x (2 x 0.75 mm2)) shielded; motor end 8-pin circular connector Y-TEC, other cable end open

VW3M5100R30

Motor cable 5 m (16.4 ft), (4 x 1.0 mm2 + 2 x (2 x 0.75 mm2)) shielded; motor end 8-pin circular connector Y-TEC, other cable end open

VW3M5100R50

Motor cable 10 m (32.8 ft), (4 x 1.0 mm2 + 2 x (2 x 0.75 mm2)) shielded; motor end 8-pin circular connector Y-TEC, other cable end open

VW3M5100R100

Motor cable 15 m (49.2 ft), (4 x 1.0 mm2 + 2 x (2 x 0.75 mm2)) shielded; motor end 8-pin circular connector Y-TEC, other cable end open

VW3M5100R150

Motor cable 25 m (82 ft), (4 x 1.0 mm2 + 2 x (2 x 0.75 mm2)) shielded; motor end 8-pin circular connector Y-TEC, other cable end open

VW3M5100R250

Motor cable 100 m (328 ft), (4 x 1.0 mm2 + 2 x (2 x 0.75 mm2)) shielded; both cable ends open

VW3M5300R1000

Motor cables 1.5 mm2

Description

Reference

Motor cable 1.5 m (4.92 ft), (4 x 1.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5101R15

Motor cable 3 m (9.84 ft), (4 x 1.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5101R30

Motor cable 5 m (16.4 ft), (4 x 1.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5101R50

Motor cable 10 m (32.8 ft), (4 x 1.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5101R100

Motor cable 15 m (49.2 ft), (4 x 1.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5101R150

Motor cable 20 m (65.6 ft), (4 x 1.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5101R200

Motor cable 25 m (82 ft), (4 x 1.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5101R250

Motor cable 50 m (164 ft), (4 x 1.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5101R500

Motor cable 75 m (246 ft), (4 x 1.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5101R750

Motor cable 25 m (82 ft), (4 x 1.5 mm2 + (2 x 1 mm2)) shielded; both cable ends open

VW3M5301R250

Motor cable 50 m (164 ft), (4 x 1.5 mm2 + (2 x 1 mm2)) shielded; both cable ends open

VW3M5301R500

Motor cable 100 m (328 ft), (4 x 1.5 mm2 + (2 x 1 mm2)) shielded; both cable ends open

VW3M5301R1000

Motor cables 2.5 mm2

Description

Reference

Motor cable 3 m (9.84 ft), (4 x 2.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5102R30

Motor cable 5 m (16.4 ft), (4 x 2.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5102R50

Motor cable 10 m (32.8 ft), (4 x 2.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5102R100

Motor cable 15 m (49.2 ft), (4 x 2.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5102R150

Motor cable 20 m (65.6 ft), (4 x 2.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5102R200

Motor cable 25 m (82 ft), (4 x 2.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5102R250

Motor cable 50 m (164 ft), (4 x 2.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5102R500

Motor cable 75 m (246 ft), (4 x 2.5 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M23, other cable end open

VW3M5102R750

Motor cable 25 m (82 ft), (4 x 2.5 mm2 + (2 x 1 mm2)) shielded; both cable ends open

VW3M5302R250

Motor cable 50 m (164 ft), (4 x 2.5 mm2 + (2 x 1 mm2)) shielded; both cable ends open

VW3M5302R500

Motor cable 100 m (328 ft), (4 x 2.5 mm2 + (2 x 1 mm2)) shielded; both cable ends open

VW3M5302R1000

Motor cables 4 mm2

Description

Reference

Motor cable 3 m (9.84 ft), (4 x 4 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5103R30

Motor cable 5 m (16.4 ft), (4 x 4 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5103R50

Motor cable 10 m (32.8 ft), (4 x 4 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5103R100

Motor cable 15 m (49.2 ft), (4 x 4 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5103R150

Motor cable 20 m (65.6 ft), (4 x 4 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5103R200

Motor cable 25 m (82 ft), (4 x 4 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5103R250

Motor cable 50 m (164 ft), (4 x 4 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5103R500

Motor cable 75 m (246 ft), (4 x 4 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5103R750

Motor cable 25 m (82 ft), (4 x 4 mm2 + (2 x 1 mm2)) shielded; both cable ends open

VW3M5303R250

Motor cable 50 m (164 ft), (4 x 4 mm2 + (2 x 1 mm2)) shielded; both cable ends open

VW3M5303R500

Motor cable 100 m (328 ft), (4 x 4 mm2 + (2 x 1 mm2)) shielded; both cable ends open

VW3M5303R1000

Motor cables 6 mm2

Description

Reference

Motor cable 3 m (9.84 ft), (4 x 6 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5105R30

Motor cable 5 m (16.4 ft), (4 x 6 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5105R50

Motor cable 10 m (32.8 ft), (4 x 6 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5105R100

Motor cable 15 m (49.2 ft), (4 x 6 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5105R150

Motor cable 20 m (65.6 ft), (4 x 6 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5105R200

Motor cable 25 m (82 ft), (4 x 6 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5105R250

Motor cable 50 m (164 ft), (4 x 6 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5105R500

Motor cable 75 m (246 ft), (4 x 6 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5105R750

Motor cable 25 m (82 ft), (4 x 6 mm2 + (2 x 1 mm2)) shielded; both cable ends open

VW3M5305R250

Motor cable 50 m (164 ft), (4 x 6 mm2 + (2 x 1 mm2)) shielded; both cable ends open

VW3M5305R500

Motor cable 100 m (328 ft), (4 x 6 mm2 + (2 x 1 mm2)) shielded; both cable ends open

VW3M5305R1000

Motor cables 10 mm2

Description

Reference

Motor cable 3 m (9.84 ft), (4 x 10 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5104R30

Motor cable 5 m (16.4 ft), (4 x 10 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5104R50

Motor cable 10 m (32.8 ft), (4 x 10 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5104R100

Motor cable 15 m (49.2 ft), (4 x 10 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5104R150

Motor cable 20 m (65.6 ft), (4 x 10 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5104R200

Motor cable 25 m (82 ft), (4 x 10 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5104R250

Motor cable 50 m (164 ft), (4 x 10 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5104R500

Motor cable 75 m (246 ft), (4 x 10 mm2 + (2 x 1 mm2)) shielded; motor end 8-pin circular connector M40, other cable end open

VW3M5104R750

Motor cable 25 m (82 ft), (4 x 10 mm2 + (2 x 1 mm2)) shielded; both cable ends open

VW3M5304R250

Motor cable 50 m (164 ft), (4 x 10 mm2 + (2 x 1 mm2)) shielded; both cable ends open

VW3M5304R500

Motor cable 100 m (328 ft), (4 x 10 mm2 + (2 x 1 mm2)) shielded; both cable ends open

VW3M5304R1000