Overview

Description

In the operating mode Profile Torque, a movement is made with a specified target torque.

The target torque can be set via a reference current via the PTI interface.

Without a proper limit value, the motor can reach an unintentionally high velocity in this operating mode.

Warning_Color.gifWARNING

UNINTENTIONALLY HIGH VELOCITY

Verify that the parameterized velocity limitation is appropriate for the motor.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Starting the Operating Mode

The operating mode is started via the Sercos controller. Refer to the user guide of your Sercos controller for more details.

Status Messages

Information on the operating state and the ongoing movement is available via the fieldbus and the signal outputs.

The table below provides an overview of the signal outputs:

Signal output

Signal output function

DQ0

"No Fault"

Signals the operating states 4 Ready To Switch On, 5 Switched On and 6 Operation Enabled

DQ1

"Active"

Signals the operating state 6 Operation Enabled

DQ2

"Freely Available"

See chapter Setting a Signal Output via Parameter

It is possible to change the factory settings of the signal outputs, see chapter Digital Inputs and Outputs.

Terminating the Operating Mode

The operating mode is terminated when the motor is at a standstill and one of the following conditions is met:

oStop caused by “Halt” or “Quick Stop”

oStop caused by a detected error