Parameterization of Software Debouncing
Signal input debouncing comprises hardware debouncing and software debouncing.
Hardware debounce time is permanently set, see chapter Signals, Hardware switching time.
When a set signal function is changed and when the product is power cycled, software debouncing is reset to the factory setting.
The software debounce time can be set via the following parameters.
Parameter name HMI menu HMI name |
Description |
Unit Minimum value Factory setting Maximum value |
Data type R/W Persistent Expert |
Parameter address via fieldbus |
---|---|---|---|---|
Debounce time of DI0. 0 / No 1 / 0.25 ms 2 / 0.50 ms 3 / 0.75 ms 4 / 1.00 ms 5 / 1.25 ms 6 / 1.50 ms Type: Unsigned decimal - 2 bytes Write access via Sercos: CP2, CP3, CP4 Setting can only be modified if power stage is disabled. Modified settings become effective immediately. |
- 0 6 6 |
UINT16 R/W per. - |
Modbus 2112 IDN P-0-3008.0.32 |
|
Debounce time of DI1. 0 / No 1 / 0.25 ms 2 / 0.50 ms 3 / 0.75 ms 4 / 1.00 ms 5 / 1.25 ms 6 / 1.50 ms Type: Unsigned decimal - 2 bytes Write access via Sercos: CP2, CP3, CP4 Setting can only be modified if power stage is disabled. Modified settings become effective immediately. |
- 0 6 6 |
UINT16 R/W per. - |
Modbus 2114 IDN P-0-3008.0.33 |
|
Debounce time of DI2. 0 / No 1 / 0.25 ms 2 / 0.50 ms 3 / 0.75 ms 4 / 1.00 ms 5 / 1.25 ms 6 / 1.50 ms Type: Unsigned decimal - 2 bytes Write access via Sercos: CP2, CP3, CP4 Setting can only be modified if power stage is disabled. Modified settings become effective immediately. |
- 0 6 6 |
UINT16 R/W per. - |
Modbus 2116 IDN P-0-3008.0.34 |
|
Debounce time of DI3. 0 / No 1 / 0.25 ms 2 / 0.50 ms 3 / 0.75 ms 4 / 1.00 ms 5 / 1.25 ms 6 / 1.50 ms Type: Unsigned decimal - 2 bytes Write access via Sercos: CP2, CP3, CP4 Setting can only be modified if power stage is disabled. Modified settings become effective immediately. |
- 0 6 6 |
UINT16 R/W per. - |
Modbus 2118 IDN P-0-3008.0.35 |
|
Debounce time of DI4. 0 / No 1 / 0.25 ms 2 / 0.50 ms 3 / 0.75 ms 4 / 1.00 ms 5 / 1.25 ms 6 / 1.50 ms Type: Unsigned decimal - 2 bytes Write access via Sercos: CP2, CP3, CP4 Setting can only be modified if power stage is disabled. Modified settings become effective immediately. |
- 0 6 6 |
UINT16 R/W per. - |
Modbus 2120 IDN P-0-3008.0.36 |
|
Debounce time of DI5. 0 / No 1 / 0.25 ms 2 / 0.50 ms 3 / 0.75 ms 4 / 1.00 ms 5 / 1.25 ms 6 / 1.50 ms Type: Unsigned decimal - 2 bytes Write access via Sercos: CP2, CP3, CP4 Setting can only be modified if power stage is disabled. Modified settings become effective immediately. |
- 0 6 6 |
UINT16 R/W per. - |
Modbus 2122 IDN P-0-3008.0.37 |