Output PTO (CN4)

 

5 V signals are available at the PTO (Pulse Train Out, CN4) output. Depending on parameter PTO_mode, these signals are ESIM signals (encoder simulation) or directly transmitted PTI input signals (P/D signals, A/B signals, CW/CCW signals). The PTO output signals can be used as PTI input signals for another device. The PTO output signals have 5 V, even if the PTI input signal is a 24 V signal.

 

The signal level corresponds to RS422. Due to the input current of the optocoupler in the input circuit, a parallel connection of a driver output to several devices is not permitted.

The basic resolution of the encoder simulation at quadruple resolution is 4096 increments per revolution in the case of rotary motors.

Time chart with A, B and index pulse signal, counting forwards and backwards

G-SE-0056880.1.gif-high.gif

 

 

Output Signal PTO

The PTO output signals comply with the RS422 interface specification.

Characteristic

Unit

Value

Logic level

 

As per RS422(1)

Output frequency per signal

kHz

≤500

Motor increments per second

Inc/s

≤1.6 * 106

(1) Due to the input current of the optocoupler in the input circuit, a parallel connection of a driver output to several devices is not permitted.

The device connected to the PTO output must be able to process the specified motor increments per second. Even at low velocities, (medium PTO frequency in the kHz range), edges may change at up to 1.6 MHz.