8179 Braking resistor load high
Refer to Diagnostic class (standard): 2
Default reaction |
||
---|---|---|
- |
- |
|
D |
E |
Thermal overload of the braking resistor is greater than 90%.
Cause |
Solution |
---|---|
The drive sizing is incorrect. |
Verify and correct if necessary the drive sizing. |
Hardware error detected: The braking resistor or triggering is not operating properly. |
Contact customer service. |
NOTE: You can use a parallel connection of power supplies.
oWhen the first power supply exceeds thermal overload of the braking resistor (> 90%), the diagnostic message 8179 Braking resistor load high is triggered.
oBefore the first power supply reaches 100%, the second power supply joins.
Refer to Parallel Connection of Several Lexium 62 Power Supplies (LXM62PD84A11000).