8182 External 24 VDC power supply high
Refer to Diagnostic class (standard): 1
Default reaction |
||
---|---|---|
D |
E |
|
D |
E |
The control voltage (DC 24 V) is too high.
Cause |
Solution |
---|---|
Control voltage is too high. |
Verify and correct if necessary the control voltage (see technical data of the device). |