8205 Impermissible parameter value

Description

Refer to Diagnostic class (standard): 3

A parameter has an out of range value. The DiagExtMsg parameter in the PLC configuration or message logger can be used to determine the logical address of the parameter that contains the value. Therefore, the assignment in the PLC configuration can be determined.

Cause

Solution

L=0Bxx0004

The entered acceleration value is too small or too large.

Enter a valid value for the acceleration.

L=03xx0025

The J_Load in the PLC configuration is too large.

Enter a valid value for J_Load.

L=01010004

The P_Gateway in PLC configuration does not match the IP_SubNetMask.

Consider the conventions of the IP address terms.

Example

Diagnostic message

Diag. Code

Ext. Diagnosis

Message

8205

L=0d010002

Out of range parameter value

Ext. Diagnosis

0d

01

0002

Represents the LogAdr parameter value of the object which triggered the diagnostic message. You can find the LogAdr parameter in the parameter tab of the respective device editor.

Instance number of the object which triggered the diagnostic message. Each object in a project provides an instance counter. With the object type and the instance number, you can find the device that triggered the diagnostic message. You can find the udiInstance parameter in the parameter tab of the respective device editor under stLogicalAddress.

Displays the address of the effected parameter. For example, GearIn:

Gear input (EF)[0x0002]