8166 Sercos C2Dman.specific warning detected
Refer to Diagnostic class (standard): 2
Reaction: Manufacturer-specific
A manufacturer-specific Sercos alert in diagnostic class 2 (C2D) is detected. The extended diagnostic contains a data word that provides information on the cause. For information on each bit, refer to the manual of the Sercos device manufacturer.