FB_MiniDiagTreeDiagSource - WriteDiagDataToFile (Method)

Overview

Type:

Method

Available as of:

V2.0.0.0

Basis inherited from:

-

Access restriction:

PUBLIC

Versions:

Current version

Task

Output of the diagnostic source data

Return Value

Data type

Description

BOOL

Returns TRUE if successful, FALSE in the case of errors.