IF_RobotConfiguration - SchneiderElectricRobot (Method)
|
Type: |
Method |
|
Available as of: |
V1.3.0.0 |
|
Versions: |
Current version |
NOTE: Configuration of a Lexium P Robot requires license points.
License points are only required for library versions earlier than V2.6.1.0. For more information on license points, refer to License Model for PacDrive Software Packages.
Number of license points: 25
License string: ROB.Delta3Ax
The license points are requested during a successful call of the configuration method.
This chapter provides information on:
oTask
Initialize a robot of Schneider Electric.
NOTE: This method is not supported by Modicon M262 Motion Controllers.
By calling up the method, the selected robot type is configured.
|
Input |
Data type |
Description |
|---|---|---|
|
i_ifRobot |
IF_SchneiderElectricRobot |
Transfer the Schneider Electric robot, for example the Lexium P Robot, by the instance of SER.FB_RobotPSeries. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> status message q_etDiag <> ET_Diag.Ok -> diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
|
ExecutionAborted |
158 |
It has been already successfully called. |
|
|
ExecutionAborted |
105 |
The configuration is already completed. |
|
|
ExecutionAborted |
4 |
The initialization was unsuccessful. |
|
|
ExecutionAborted |
106 |
The transformation is already configured. |
|
|
InputParameterInvalid |
3 |
An interface is invalid. |
|
|
UnexpectedProgramBehavior |
3 |
An interface is invalid. |
|
Enumeration name: |
AlreadySuccessfullyCalled |
|
Enumeration value: |
158 |
|
Description: |
It has been already successfully called. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot was not successful. |
The configuration of the Schneider Electric robot has already been completed. The method SchneiderElectricRobot(...) has already been called up successfully. |
Ensure that the configuration method SchneiderElectricRobot() is called only once. |
|
Enumeration name: |
ConfigurationAlreadyCompleted |
|
Enumeration value: |
105 |
|
Description: |
The configuration is already completed. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The configuration of the robot has already been completed. The method ConfigDone(...) has already been called up successfully. |
Ensure that no transformation configuration method, for example Delta3Ax(...) or AddAuxAx(...), is called after the configuration has been completed. |
|
Enumeration name: |
InitializationFailed |
|
Enumeration value: |
4 |
|
Description: |
The initialization was unsuccessful. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot was not successful. |
The initialization of the Schneider Electric robot was not successful. |
Verify q_sMsg for details. |
|
Enumeration name: |
InterfaceInvalid |
|
Enumeration value: |
3 |
|
Description: |
An interface is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot was not successful. |
No valid interface has been applied at the input i_ifRobot. |
A valid interface must be transferred to the input i_ifRobot. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The configuration of the robot was successful.
TransformationAlreadyConfigured
|
Enumeration name: |
TransformationAlreadyConfigured |
|
Enumeration value: |
106 |
|
Description: |
The transformation is already configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot was not successful. |
The configuration of the robot transformation has already been completed successfully. |
Ensure that a configuration for a transformation is only called once. |