IF_RobotConfiguration - Articulated2Ax (Method)
|
Type: |
Method |
|
Available as of: |
V1.4.1.0 |
This chapter provides information on:
oTask
NOTE: Using the transformation Articulated2Ax requires license points.
License points are only required for library versions earlier than V2.6.1.0. For more information on license points, refer to License Model for PacDrive Software Packages.
Number of license points: 25
License string: ROB.Articul2Ax
The license points are requested during a successful call of the configuration method.
Configuring a biaxial Articulated robot.
With the method Articulated2Ax(...), the robot can be configured as a biaxial Articulated robot with two degrees of freedom.
NOTE: If a method to configure a transformation was already called up successfully (q_etDiag = GD.ET_Diag.Ok AND q_etDiagExt = ET_DiagExt.Ok), then it is not possible to overwrite the parameterization by calling up another method to configure a transformation.
|
Input |
Data type |
Description |
|---|---|---|
|
i_ifDriveA |
SystemConfigurationItf.IF_Drive For Modicon M262 Motion Controllers, the data type is CMI.IF_AxisIdentification. |
Drive of axis A. |
|
i_ifDriveB |
SystemConfigurationItf.IF_Drive For Modicon M262 Motion Controllers, the data type is CMI.IF_AxisIdentification. |
Drive of axis B. |
|
i_etPlane |
Specification in which working plane the robot is operating. |
|
|
i_lrLengthA |
LREAL |
Length of the robot arm A. Value range: i_lrLengthA > 0.0 |
|
i_lrLengthB |
LREAL |
Length of the robot arm B. Value range: i_lrLengthB > 0.0 |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
|
ExecutionAborted |
105 |
The configuration is already completed. |
|
|
ExecutionAborted |
106 |
The transformation is already configured. |
|
|
InputParameterInvalid |
36 |
The drive A is already in use. |
|
|
InputParameterInvalid |
48 |
The drive A is invalid. |
|
|
InputParameterInvalid |
37 |
The drive B is already in use. |
|
|
InputParameterInvalid |
49 |
The drive B is invalid. |
|
|
InputParameterInvalid |
160 |
The LengthA is out of range. |
|
|
InputParameterInvalid |
161 |
The LengthB is out of range. |
|
|
InputParameterInvalid |
107 |
The plane is invalid. |
|
Enumeration name: |
ConfigurationAlreadyCompleted |
|
Enumeration value: |
105 |
|
Description: |
The configuration is already completed. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The configuration of the robot has already been completed. The method ConfigDone(...) has already been called up successfully. |
Ensure that no transformation configuration method, for example Delta3Ax(...) or AddAuxAx(...), is called after the configuration has been completed. |
|
Enumeration name: |
DriveAAlreadyInUse |
|
Enumeration value: |
36 |
|
Description: |
The drive A is already in use. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveA is already configured in the robot and cannot be used again. |
Ensure that no drive is assigned to the robot more than once, and correct if necessary. |
|
Enumeration name: |
DriveAInvalid |
|
Enumeration value: |
48 |
|
Description: |
The drive A is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveA is invalid. |
At the input i_ifDriveA, a valid drive must be transferred. |
|
Enumeration name: |
DriveBAlreadyInUse |
|
Enumeration value: |
37 |
|
Description: |
The drive B is already in use. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveB is already configured in the robot and cannot be used again. |
Ensure that no drive is assigned to the robot more than once, and correct if necessary. |
|
Enumeration name: |
DriveBInvalid |
|
Enumeration value: |
49 |
|
Description: |
The drive B is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveB is invalid. |
At the input i_ifDriveB, a valid drive must be transferred. |
|
Enumeration name: |
LengthARange |
|
Enumeration value: |
160 |
|
Description: |
The LengthA is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The value transferred at the input i_IrLengthA lies outside the valid range. |
At the input i_lrLengthA, a value greater than 0.0 must be transferred. |
|
Enumeration name: |
LengthBRange |
|
Enumeration value: |
161 |
|
Description: |
The LengthB is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The value transferred at the input i_IrLengthB lies outside the valid range. |
At the input i_lrLengthB, a value greater than 0.0 must be transferred. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The configuration of the robot transformation was successful.
|
Enumeration name: |
PlaneInvalid |
|
Enumeration value: |
107 |
|
Description: |
The plane is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The value transferred at the input i_etPlane is invalid. |
At the input i_etPlane, a value contained in ET_WorkingPlane must be transferred. |
TransformationAlreadyConfigured
|
Enumeration name: |
TransformationAlreadyConfigured |
|
Enumeration value: |
106 |
|
Description: |
The transformation is already configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The configuration of the robot transformation has already been completed successfully. |
Ensure that a configuration for a transformation is only called once. |