IF_RobotConfigurationAdvanced - AdditionalTransformationTCP (Method)
|
Type: |
Method |
|
Available as of: |
V2.6.1.0 |
This chapter provides information on:
oTask
Configuration of an additional transformation for the TCP.
With the method AdditionalTransformationTCP(...), you can configure and define the transformation for the TCP (Tool Center Point), which is calculated before respectively after the actual transformation.
In case a Schneider Electric robot is configured, the verification of the work envelope is disabled for the move command.
|
Input |
Data type |
Description |
|---|---|---|
|
i_ifTransformation |
IF_AdditionalTransformationTCP |
Interface with the implementation for calculating the direct and inverse transformation. Refer to: oIF_AdditionalTransformationTCP - Direct() |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
|
ExecutionAborted |
105 |
The configuration is already completed. |
|
|
ExecutionAborted |
106 |
The transformation is already configured. |
|
|
ExecutionAborted |
193 |
The additional transformation is invalid. |
AdditionalTransformationInvalid
|
Enumeration name: |
AdditionalTransformationInvalid |
|
Enumeration value: |
193 |
|
Description: |
The additional transformation is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the additional transformation TCP was not successful. |
The interface transferred at the input i_ifTransformation is invalid. |
Verify that a valid interface is transferred at the input i_ifTransformation. Ensure that the instance implementing the interface IF_AdditionalTransformationTCP is also extending the function block FB_AdditionalTransformationTCP. |
|
Enumeration name: |
ConfigurationAlreadyCompleted |
|
Enumeration value: |
105 |
|
Description: |
The configuration is already completed. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the additional transformation TCP was not successful. |
The configuration of the robot is already completed. The method ConfigDone(...) is already called up successfully. |
Verify that AdditionalTransformationTCP(…) is called before the configuration is completed. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The configuration of the additional transformation TCP was successful.
TransformationAlreadyConfigured
|
Enumeration name: |
TransformationAlreadyConfigured |
|
Enumeration value: |
106 |
|
Description: |
The transformation is already configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the additional transformation TCP was not successful. |
The configuration of the additional transformation is already completed successfully. |
Verify that a configuration for a transformation is only called once. |
Example Implementation of Method AdditionalTransformationTCP()
Declaration:
VAR
fbRobot : FB_Robot;
fbDemoAdditionalTransformationTCP : FB_DemoAdditionalTransformationTCP
// Must be implemented by user
etDiag : GD.ET_Diag;
etDiagExt : ROB.ET_DiagExt;
sMsg : STRING[80];
END_VAR
Implementation:
// Configure AdditionalTransformation
fbRobot.ifRobotConfigurationAdvanced.AdditionalTransformationTCP
(i_ifTransformation := fbDemoAdditionalTransformationTCP,
q_etDiag => etDiag,
q_etDiagExt => etDiagExt,
q_sMsg => sMsg);