IF_RobotConfigurationAdvanced - ExtendConnectedPath (Method)
Type: |
Method |
Available as of: |
V2.1.0.0 |
This chapter provides information on:
oTask
Allowing to add more than 100 segments to a connected path.
There is a maximum number of linear segments, circular segments, spline segments, zone segments, and connected paths defined.
For applications with more than 100 segments describing bent paths, this can provoke the diagnostic message ET_DiagExt.NoMoreSegmentsAvailable, ET_DiagExt.NoMoreZonesAvailable or ET_DiagExt.NoMoreConnectedPathsAvailable.
Therefore, a segment buffer is implemented to be able to add more than 100 segments to a connected path. In this buffer, already executed segments are deleted.
To be able to, for example, to stop on the path and jog backwards, the minimum number of segments that have to be available for jogging backwards can be defined (i_udiMinAvailableSegments).
The feature can be configured at any time by calling this method, independent of IF_RobotConfiguration.xConfigDone.
The feature can be configured only once. It cannot be reconfigured after it has been configured successfully.
Input |
Data type |
Description |
---|---|---|
i_udiMinAvailableSegments |
UDINT |
Minimum number of segments that have to be available (for example for jogging backwards). Value range: 1...99 |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok ->Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
ExecutionAborted |
7 |
The feature is already configured. |
|
ExecutionAborted |
205 |
The external position source is configured. |
|
InputParameterInvalid |
182 |
The feature was not configured successfully. |
Enumeration name: |
AlreadyConfigured |
Enumeration value: |
7 |
Description: |
The feature is already configured. |
The feature can be configured only once. It cannot be reconfigured after it has been configured successfully.
ExternalPositionSourceConfigured
Enumeration name: |
ExternalPositionSourceConfigured |
Enumeration value: |
205 |
Description: |
The external position source is configured. |
Issue |
Cause |
Solution |
---|---|---|
Configuring the feature was unsuccessful. |
An external position source for the robot components cartesian, orientation and auxiliary axes is configured. |
Configuring the feature is not possible when an external position source for the robot components is configured. Do not configure the feature. |
Enumeration name: |
MinAvailableSegmentsRange |
Enumeration value: |
182 |
Description: |
The feature was not configured successfully. |
Issue |
Cause |
Solution |
---|---|---|
- |
The value transferred to input i_udiMinAvailableSegments is outside the valid range. |
At the input i_udiMinAvailableSegments, a value in the range of 0 to 99 must be transferred. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The feature was configured successfully.