IF_RobotWarmStart - Start (Method)
|
Type: |
Method |
|
Available as of: |
V2.12.1.0 |
This chapter provides information on:
oTask
Starting a warm start motion job.
With the method Start(...), a warm start motion job for a robot component can be started.
Requirements to start a warm start motion job are:
oThe robot must be initialized and ready to operate. (FB_Robot.xEnable , FB_Robot.xActive, and FB_Robot.xReady must be TRUE).
oThe configuration of the robot must have been completed successfully (xConfigDone and xConfigOk must be TRUE).
oThe warm start mode Sequenced must be configured.
oStart cannot be active (FB_Robot.xStart = FALSE).
oWarm start mode must be active (FB_Robot.xWsSelect and FB_Robot.xWsStart must be TRUE).
Calling the method for a robot component which is already on path or the warm start movement is already active has no effect on the present situation. In case of the component is already on path no warm start movement is started. In the case that a warm start movement is already active, the warm start movement is finished.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etComponent |
Robot component for which a warm start motion job has to be started. Valid values are: oET_RobotComponent.All oET_RobotComponent.CartesianAll oET_RobotComponent.CartesianX oET_RobotComponent.CartesianY oET_RobotComponent.CartesianZ oET_RobotComponent.AuxAxAll oET_RobotComponent.AuxAx1 ... AuxAx10 oET_RobotComponent.OrientationAll oET_RobotComponent.OrientationX … OrientationZ For further information, refer to ET_RobotComponent. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
Ok |
0 |
Ok |
|
|
ExecutionAborted |
26 |
The mode is invalid. |
|
|
InputParameterInvalid |
1 |
The configuration is invalid. |
|
|
InputParameterInvalid |
51 |
Disabled |
|
|
InputParameterInvalid |
58 |
Jogging is active. |
|
|
InputParameterInvalid |
130 |
The motion parameters are invalid. |
|
|
InputParameterInvalid |
77 |
The robot is not ready. |
|
|
InputParameterInvalid |
159 |
Diagnostic message concerning the work envelope is active. |
|
|
InputParameterInvalid |
208 |
The WarmStart is not active. |
|
|
InputParameterInvalid |
132 |
The component is invalid. |
|
|
InputParameterInvalid |
127 |
The auxiliary axis is not configured. |
|
|
InputParameterInvalid |
199 |
The orientation is not available. |
|
Enumeration name: |
AuxiliaryAxisNotConfigured |
|
Enumeration value: |
127 |
|
Description: |
The auxiliary axis is not configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The warm start motion job was aborted. |
The value transferred at the input i_etComponent corresponds to no configured auxiliary axis. |
Ensure that the axis is configured before using an auxiliary axis. |
|
Enumeration name: |
ComponentInvalid |
|
Enumeration value: |
132 |
|
Description: |
The component is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The warm start motion job was aborted. |
The value transferred at the input i_etComponent is invalid. |
Ensure that at the input i_etComponent, a valid component is transferred. |
|
Enumeration name: |
ConfigInvalid |
|
Enumeration value: |
1 |
|
Description: |
The configuration is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The warm start motion job was aborted. |
The robot configuration is invalid. |
Call the method ConfigDone(...) to complete the configuration of the robot. |
|
Enumeration name: |
Disabled |
|
Enumeration value: |
51 |
|
Description: |
Disabled |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The warm start motion job was aborted. |
FB_Robot.xEnable = FALSE. The robot is not active. |
Set FB_Robot.xEnable = TRUE, to enable the robot. |
|
Enumeration name: |
JoggingActive |
|
Enumeration value: |
58 |
|
Description: |
Jogging is active. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The warm start motion job was aborted. |
A jogging movement of a robot component is still active. |
Ensure that no jogging movement is active. |
|
Enumeration name: |
ModeInvalid |
|
Enumeration value: |
26 |
|
Description: |
The mode is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The warm start motion job was aborted. |
The warm start mode Default is configured. |
To start a warm start motion job ensure that the warm start mode Sequenced is configured. |
|
Enumeration name: |
MotionParameterInvalid |
|
Enumeration value: |
130 |
|
Description: |
The motion parameters are invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The warm start motion job was aborted. |
The warm start motion parameters of the robot are invalid. |
Ensure that the warm start motion parameters for each ET_RobotComponent that are used are valid. |
|
Enumeration name: |
NotReady |
|
Enumeration value: |
77 |
|
Description: |
The robot is not ready. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The warm start motion job was aborted. |
The robot is not ready. |
Ensure that the configuration of the robot is finished, the robot is enabled and all drives are ready. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The warm start motion job was transferred successfully.
|
Enumeration name: |
OrientationNotAvailable |
|
Enumeration value: |
199 |
|
Description: |
The orientation is not available. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The warm start motion job was aborted. |
The value transferred at the input i_etComponent corresponds to an orientation that is not available. |
Ensure that the orientation is supported by the configured transformation of the robot. |
|
Enumeration name: |
WarmStartNotActive |
|
Enumeration value: |
208 |
|
Description: |
The WarmStart is not active. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The warm start motion job was aborted. |
The warm start mode of the robot is not active. |
The warm start mode of the robot can be only activated by setting FB_Robot.xWsSelect and FB_Robot.xWsStart to TRUE, after the robot was disabled. |
|
Enumeration name: |
WorkEnvelope |
|
Enumeration value: |
159 |
|
Description: |
Diagnostic message concerning the work envelope is active. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The warm start motion job was aborted. |
The TCP position of the robot is outside of the valid work envelope. |
Bring the robots TCP position back to the valid work envelope. |