FC_SercosReadServiceData - General Information

Overview

Type:

Function

Available as of:

SystemInterface_1.32.6.0

Description

FC_SercosReadServiceData reads service data via Sercos that are used for debugging.

Also refer to Error codes of the Sercos parameter channel (service channel).

Interface

Input

Data type

Description

i_stLogAddr

ST_LogicalAddress

Logical address of the axis

i_dwIDN

DWORD

Data Service IDN

i_wType

WORD

Data Service Type

o0: read name

o1: read attribute

o2: read unit

o3: read min. value

o4: read max. value

o5: read user data

o6: read user data with variable length

o7: execute command

i_dwPointerToData

DWORD

Pointer on the data memory, filled with Len data bytes

i_wMaxDataLen

WORD

Len data bytes to be read

Input/Output

Data type

Description

iq_uiReadDataLen

UINT

UINT variable for reading out the data length of the Sercos parameter (i_wType=6)

iq_uiMaxReadDataLen

UINT

UINT variable for reading out the maximum data length of the Sercos parameter (i_wType=6)

Return Value

Data type

Description

DINT

0: OK

-1: The logical address is invalid.

-431: Detected service request error (for example, timeout)

-445: Service timeout

-461: In the current phase, reading out parameters via the service channel is not supported.

-462: The addressed axis does not support the ServiceDataRead function.

-464: Invalid service transfer