FC_SetposSingle - General Information

Overview

Type:

Function

Available as of:

SystemInterface_1.32.6.0

Versions:

Current version

Task

Manipulate the position of an object.

Description

The positions of the object identified by i_stDevId are manipulated. The new position is derived from i_lrPosition. This function can be used on logical encoders and axes.

oIf i_stDevId is a logical encoder, note the maximum value range of parameter i_lrPosition of the logical encoder.

oIf i_stDevId is a sum encoder, then the first logical encoder in the sum encoder is set to the absolute value and the others to zero during the absolute setting. During the relative setting, the first logical encoder is set relatively and the others remain unchanged.

NOTE: Real axes connected to the synchronized encoder inputs at this point in time or machine parts attached to them can be damaged. When calling the function FC_SetposSingle, the EncoderPosition of the synchronized encoder output is changed; this changed position is automatically passed on to all associated synchronized encoder inputs.

Warning_Color.gifWARNING

SHORT-TIME VELOCITY PEAKS

Make sure that when calling the function (using i_stDevId = synchronized encoder output), no axes are connected to the synchronized encoder inputs.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Parameter DevId

Meaning

LXM62DxS

Axis

L_ENC

Logical encoder

SENC

Sum encoder

SYNC_DOUT

Synchronized Encoder output (from V00.22.00)

Only the modes "NONE" and "ABSOLUT" are supported.

Parameter Mode

Meaning

ET_SetposMode.None

No position change

ET_SetposMode.Absolute

Absolute setting

No influence on the virtual portion of logical encoders

ET_SetposMode.Relative

Relative setting

No influence on the virtual portion of logical encoders

ET_SetposMode.AbsolutePlus

Absolute setting

Plus setting virtual portion of logical encoders to zero

ET_SetposMode.RelativePlus

Relative setting

Plus setting virtual portion of logical encoders to zero

ET_SetposMode.AbsPhaseOffset

-> of PhasePosition (for i_stDevId = L_ENC)

-> YOffsetPos (for i_stDevId = LXM62DxS)

ET_SetposMode.RelPhaseOffset

-> of PhasePosition (for i_stDevId = L_ENC)

-> YOffsetPos (for i_stDevId = LXM62DxS)

ET_SetposMode.AbsCoupling

-> of EngagePosition (for i_stDevId = L_ENC)

ET_SetposMode.RelCoupling

-> of EngagePosition (for i_stDevId = L_ENC)

Interface

Input

Data type

Description

i_stDevId

ST_LogicalAddress

ID of the device

i_etMode

ET_SetposMode

ET_SetposMode

i_lrPosition

LREAL

Encoder position that has to be set for the device

Return Value

Data type

Description

DINT

0: OK

-1: Logical address of the device invalid

-2: Indeterminable mode

Examples

FC_SetposSingle(Vorschub, ET_SetposMode.Absolute, 0.0 );
FC_PosStartJerk(....);
FC_SetposSingle(SyncDataOut.stLogAddr, ET_SetposMode.Absolute, 0.0 );