Using the display functions it is possible to output texts to the front display of the controller with the functions FC_DisplayLineWrite() and FC_DisplayMessageWrite(), or to delete characters from the display with the functions FC_DisplayClear() and FC_DisplayClearLine(). For this purpose, a specific mode is available (ET_DisplayModeSelect.IecMode), which can be activated by using the function FC_DisplayModeSet().
In the default setting, the system is in DISPLAY_SYSTEM_MODE. In this mode, only the PacDrive firmware has write access to the display. The currently set mode can also be queried by using the function FC_DisplayModeGet(). During a program reset, the mode setting switches automatically to standard mode.
If the display is not modified during the call, that is, if a write function is called but the text does not differ from the text shown on the display, the text on the display is not affected and the functionFC_DisplayRefreshed() immediately returns the value TRUE.
The display functionality of the controller may only be used after the boot process of the controller has been completed.
NOTE: Use the function FC_GetPacDriveBootState() to ensure that the boot procedure for the PacDrive controller has been completed.
With the boot process completed, the output is effected asynchronously to the task calling. If the display functions are already called in advance (FC_GetPacDriveBootState() = 0), a synchronous output is effected. This means that the task is decelerated for the duration of the processing time of the display output. Due to slow processing, this may take up to one second in the case of the controllers.
The following functions are affected:
PROGRAM SRC_Display
VAR
diState : DINT := 0; (*State*)
sDisplayMessage : STRING(80) := 'Test'; (*display-message*)
diResult : DINT := 0; (*Result of the display functions*)
diResultDisplayRefreshed : DINT := 0; (*Result of the DisplayRefreshed-function*)
xDisplayStatus : BOOL := FALSE; (*Display refreshed?*)
xError : BOOL := FALSE; (*Error*)
xEnableWriteDisplayMessage : BOOL := FALSE; (*enable writing the DisplayMessage*)
xEnableClearDisplay : BOOL := FALSE; (*enable clearing the display*)
END_VAR
CASE diState OF
0 : (*Wait on PacDrive Controller ready*)
IF FC_GetPacDriveBootState()=1 THEN
diState := diState + 1;
END_IF;
1 : (*Wait on user input*)
IF xEnableWriteDisplayMessage THEN
diState := diState + 1;
END_IF
IF xEnableClearDisplay THEN
diState := diState + 1;
END_IF
2 : (*Actual Display-mode?*)
IF (FC_DisplayModeGet() = ET_DisplayModeSelect.IecMode) THEN
diState := diState + 2;
ELSE
diState := diState + 1;
END_IF
3 : (*Switch on IEC-Mode*)
IF( FC_DisplayModeSet(ET_DisplayModeSelect.IecMode) = 0) THEN
diState := diState + 1;
END_IF
4 : (*Write or Clear Display*)
IF xEnableWriteDisplayMessage THEN
diResult := FC_DisplayMessageWrite(1, 1, sDisplayMessage, TRUE);
xEnableWriteDisplayMessage := FALSE;
diState := diState + 1;
END_IF
IF xEnableClearDisplay THEN
diResult := FC_DisplayClear();
xEnableClearDisplay := FALSE;
diState := diState + 1;
END_IF
5 : (*Display refreshed?*)
diResultDisplayRefreshed := FC_DisplayRefreshed(xDisplayStatus);
IF( (diResultDisplayRefreshed = 0) AND ( xDisplayStatus = TRUE) ) THEN
diState := diState + 1;
END_IF
6 : IF(diResult <> 0) THEN
xError := TRUE;
diState := 10;
ELSE
diState := 1;
END_IF
10: (*error state*)
; (*do nothing*)
END_CASE