ST_StandardModuleInterface - General Information
Type: |
Data structure |
Available as of: |
V1.0.4.0 |
Inherits from: |
- |
The structure contains the data of the default interface of an equipment module.
Variable |
Data type |
Description |
---|---|---|
i_xEnable |
BOOL |
A rising edge FALSE -> TRUE activates the module, a falling edge TRUE -> FALSE disables the module. A disabled module does not execute any actions. |
i_udiModuleId |
UDINT |
The number of the module in terms of the hierarchy tree of the machine. |
i_sModuleName |
STRING[80] |
The name of the module. |
i_stReaction |
The active reactions to the exceptions of the machines which the module shall execute. |
|
i_xDiagQuit |
BOOL |
The rising edge FALSE -> TRUE acknowledges the active exceptions of the module. |
i_xLogEnable |
BOOL |
TRUE: The logger of the module is activated. The module issues messages in the logging list. |
i_wLogDataFilter |
WORD |
Filter for the module logger according to the priority of the message. |
iq_diCmd |
DINT |
Transfer of the command to the module. |
iq_diStartStep |
DINT |
Step as of which the command table shall be processed. |
iq_stExt |
Additional parameterization data of the module. |
|
q_xActive |
BOOL |
TRUE: The module is active and must be executed further FALSE: The module is inactive |
q_xReady |
BOOL |
TRUE: The module is ready and can accept user commands. FALSE: The module is not ready to accept user commands. |
q_xCmdActive |
BOOL |
TRUE: The module executes a command. |
q_diCmdActive |
DINT |
The number of the command which is currently being executed or which was executed last. |
q_xCmdDone |
BOOL |
TRUE: The module has successfully executed the command. |
q_etDiag |
General, library-independent statement on the diagnostic. A value unequal GD.ET_Diag.Ok equates an error message. |
|
q_udiDiagExt |
UDINT |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> status message q_etDiag <> GD.ET_Diag.Ok -> error message |
q_sDiagExt |
STRING[80] |
The name of the respective enumeration of q_udiDiagExt as plain text. |
q_sMsg |
STRING[80] |
Event-triggered message which gives more detailed information on the diagnostic state. |
q_dwModuleType |
DWORD |
The number of the type of the equipment module. The type number for Schneider Electric equipment modules are managed in ET_ModuleType. |
q_sModuleTypeName |
STRING[25] |
The type of the equipment module as text. |
q_udiModuleVersion |
UDINT |
The version of the equipment module. |
q_udiActiveSubModule |
UDINT |
The number of the first active submodule which is subordinate to this equipment module. The numbering starts with 1 and ends with the number of the submodules which are subordinate to this equipment module. The number does not match the module ID of the submodule. |
q_udiSubModuleInException |
UDINT |
The number of the first submodule with an active exception which is subordinate to this equipment module. The numbering starts with 1 and ends with the number of the submodules which are subordinate to this equipment module. The number does not match the module ID of the submodule. |
q_xException |
BOOL |
TRUE: The module has added an exception to the exception list (regardless which reaction). Exceptions thrown by a SubModule have no effect to this output. FALSE: The module has not added an exception to the exception list, or the exceptions from this module are reset via diag quit. |