Two analog inputs, two analog outputs, ±10 V, resolution 12 bit
The analog mixed module 24 Vdc is equipped with two inputs and two outputs with 12-bit digital transducer resolution. The input/output signal is ±10 V.
oTwo analog inputs, two analog outputs ±10 V
oWirebreak detection at the inputs
oAdjustable digital input filters
oShort cycle time
oIdeal shield discharge on the channels
Parameterizing the Module Via PLC Configuration
Step |
Action |
---|---|
1 |
Append module in the Devices tree beneath a Sercos III bus interface (TM5NS31). |
2 |
Afterwards double-click the module in the Devices tree. Result: The device editor is opened and the tabs TM7 Module I/O display, User-defined parameters, and Information are displayed. |
The input and output channels of the module are mapped to project variables that are used by the application.
Channel |
Meaning |
Default value |
Data type |
---|---|---|---|
Analog input 1 |
– |
INT |
|
Analog input 2 |
Analog input 2 |
– |
INT |
Analog output 3 |
– |
INT |
|
Analog output 4 |
Analog output 4 |
– |
INT |
DiagIn |
– |
BYTE |
The values are set via a selection list.
The check box Symbolic values is used for switching between the numeric and the symbolic value.
Name |
Meaning |
Numeric/symbolic value |
Default value |
Data type |
---|---|---|---|---|
Input filter |
0 / off 1 / level 2 2 / level 4 3 / level 8 4 / level 16 5 / level 32 6 / level 64 7 / level 128 |
0 / off |
BYTE |
|
InputLimitation |
16 / 16383 32 / 8191 48 / 4095 64 / 2047 80 / 1023 96 / 511112 / 255 |
16 / 16383 |
BYTE |
For further information, see the TM7 analog I/O POUs hardware manual.