General

Description

Eight digital outputs, 24 Vdc, 2.0 A, output state re-readable, LEDs to indicate the status.

Digital output module 24 Vdc with eight digital outputs for source output wiring, M8 connection technology

o8 A total current per module

oThe outputs with single channel diagnostic for short circuit or overload

oShort cycle times

oIntegrated protection of switching inductances

Parameterizing the Module Via PLC Configuration

Step

Action

1

Append module in the Devices tree beneath a Sercos III bus interface (TM5NS31).

2

Afterwards double-click the module in the Devices tree.

Result: The device editor is opened and the tabs TM7 Module I/O display, User-defined parameters, and Information are displayed.

Tab TM7 Module I/O Display

The input and output channels of the module are mapped to project variables that are used by the application.

Channel

Meaning

Default value

Data type

Digital outputs 1–8

Digital output 00

Digital output 01

Digital output 02

Digital output 03

Digital output 04

Digital output 05

Digital output 06

Digital output 07

BYTE

Diag In 1

Status of digital outputs 00–07

BYTE

For further information, see the TM7 digital I/O POUs hardware manual.