General

Description

Two digital outputs, 24 Vdc / 0.5 A

Digital output module 24 Vdc with two digital outputs (source, 3-wire, transistor)

Configuration Register

Register

Meaning

Default

Data type

2

Digital outputs 1–2

USINT

30

Status of digital outputs 1-2

Ein

USINT

For further information, see the TM5 digital I/O modules hardware manual.