General

Description

Eight digital outputs 24 Vdc / 2 A

Digital output module 24 Vdc with eight digital outputs (source, 1-wire, transistor)

Configuration Register

Register

Meaning

Default

Data type

2

Digital outputs 1–8

USINT

30

Status of digital outputs 1–8

Ein

USINT

8196

Operational limits status

Ein

USINT

For further information, see the TM5 digital I/O modules hardware manual.