Safety analog input module, 24 Vdc
o2x two analog safety-related inputs for thermocouples
oConfigurable input filter and switching threshold
oMeasurement range: -270...1768 °C (-454...3214.4 °F)
oInput sensor type: J, K, N, S, R, C, T thermocouple sensors
oInput range: -65...+65 mV (voltage measurement range)
oTerminal temperature Compensation: 2x one analog safety-related inputs for PT100/PT1000 measurement
oDigital converter resolution: 24 bits
Tab |
Meaning |
---|---|
Mapping of channels to project variables |
|
Safety-related configuration parameters |
For further information, see the TM5/TM7 Digital I/O Safety Modules Hardware Guide.