State

General

Type

AD

Devices supporting the parameter

PacDrive LMC x00C,

PacDrive LMC x01C

Traceable

Yes

Functional Description

This parameter provides information about the operating status of the Sercos interface. There are various Sercos bus operating modes:

oNormal bus operation

The "operating mode controller" implements the operating modes. The State parameter contains the current state.

Value

Designation

Meaning

0

Phase 0

Configuration and start up

1

Phase 1

Normal operation, Sercos phase 1

2

Phase 2

Normal operation, Sercos phase 2

3

Phase 3

Normal operation, Sercos phase 3

4

Phase 4

Normal operation, Sercos phase 4

6

 

Currently not used.

8

 

Currently not used.

9

 

Currently not used.

10

Init

Occurs only briefly during the booting of the system.

11

Error

A severe Sercos error has occurred in the operating phase.

Simplified state diagram of the Sercos interface parameter State

G-SE-0063877.1.gif

 

 

Events of the state diagram of the Sercos interface parameter State

Event

Meaning

PhaseSet

Parameter PhaseSet possible values 1...4

Error

Severe Sercos error

Quit

Diagnostic acknowledgment