DiagnosticNumber

General

Type

AS

Devices supporting the parameter

Safe Logic Controller TM5CSLCx00FS,

Bus Interface TM5NS31,

Sercos I/O

Traceable

Yes

Functional Description

Displays a diagnostic number (IDN S-0-0390).

The DiagnosticNumber corresponds to the Sercos parameter S-0-0390. The structure of the IDN S-0-0390 is given in the following table.

Structure of the IDN S-0-0390

Bit No.

Value

Designation

Notes

31…30

Interpretation of bits 29…0

The bits 31…30 specify the interpretation of the group source type, the classes, and the status codes.

00

Manufacturer-specific status codes

The bits 29…16 (type and class) are specified by Sercos.

The bits 15…0 status codes are specified by the manufacturer.

01

Fully manufacturer specific

The bits 29…0 are specified by the manufacturer.

10

Reserved

The bits 29…0 are specified by Sercos.

11

Standard

29…24

Source type

0x00

FSP drive

0x01

FSP IO

Further detailed IO-specific information can be found in the following table S-0-1500.x.32.

0x02

GDP

0x03

SCP

0x04

CSoS

0x05

FSP encoder

0x06…0x3E

Reserved

0x3F

Unknown

23…20

Reserved

19…16

Class

0x00…0x09

Reserved

0x0A

Operational state

Priority 4 (lowest)

For information about the operational state, regarding messages, or other information (for example, Drive STOP or Compatible replacement).

0x0B

Reserved

0x0C

Procedure command specific state

Priority 3

For information about the diagnostic events, regarding messages, or other information (for example, Drive STOP or Compatible replacement).

0x0D

Reserved

0x0E

Warning (C2D)

Priority 2

0x0F

Error (C1D)

Priority 1 (highest)

Has to be confirmed/acknowledged when using the procedure command S-0-0099 Reset class 1 diagnostic

15…0

Status code

If diagnostic messages "C1D error" or "C2D warning" are triggered, this parameter can give a more precise explanation of what caused the detected error (also see diagnostic messages "8163 SERCOS: C1D error detected" and "8164 SERCOS: C1D manufacturer-specific error" as well as "8165 SERCOS: C2D warning" and "8166 SERCOS: C2D manufacturer-specific warning").

Example

Example: DiagCodes in the Sercos IDN 390 'Diagnosis Number' for TM5CSLCx00FS or TM5NS31

Safe Logic Controller TM5CSLCx00FS:

o0xC10F1000 "S3/BC(ERROR): General error": General error

o0x010F1801 "S3/BC(ERROR): General error (manufacturer-specific)": Invalid bus controller firmware file

o0x010F1802 "S3/BC(ERROR): General error (manufacturer-specific)": Invalid bus controller configuration data

o0x010F1803 "S3/BC(ERROR): General error (manufacturer-specific)": Invalid IOM configuration data -> Slot

o0x010F1804 "S3/BC(ERROR): General error (manufacturer-specific)": Flash read failed

o0x010F1805 "S3/BC(ERROR): General error (manufacturer-specific)": Out of bus controller resources

o0x010F1806 "S3/BC(ERROR): General error (manufacturer-specific)": Unrecoverable error

o0xC10F6320 "S3/BC(ERROR) :S3/BC(ERROR): Invalid Reg CFG Data -> Slot

Bus Interface TM5NS31: I/O status codes:

o0xC10F8100 "S3/BC(ERROR): Monitoring.Communications": Sercos communication error

o0xC10FB000 "S3/BC(ERROR): Local bus (System bus of the modular station)": General IOM module error -> Slot

o0xC10EB001 "S3/BC(WARNING): Local bus slave missing": Configured IOM missing on local bus -> Slot

o0xC10FB002 "S3/BC(ERROR): Incorrect local bus slave present": IOM mismatch -> Slot

o0xC10FB004 "S3/BC(ERROR): Local bus devices amount error": IOM unsupported -> Slot

o0xC10FB010 "S3/BC(ERROR): Device errors": IOM Failed -> Slot

NOTE: The parameter value is transferred from the slave to the master via the parameter channel of the Sercos by every access. Typically, this takes about 10 ms. However, up to 1 s can be realized if large amounts of data are transferred on the parameter channel. If the Sercos bus is in phase 0 or 1, then a default value is indicated here. If the Sercos bus is in phase 3 or 4, then the parameter value is transferred and indicated. In the Sercos phase 2, the parameter can be read through the application.