Type |
EF |
Devices supporting the parameter |
Encoder network (Synchronization encoder output) |
Traceable |
Yes |
Enables or disables the Synchronization encoder input.
Value |
Data type |
Meaning |
---|---|---|
off / 0 |
BOOL |
The Synchronization encoder output is disabled. If the sync. encoder input is set from "on / 1" to "off / 0" while the encoder network is active, the value in the parameter State of the Synchronization slave will change from "active / 5" to "synchronized / 3". |
on / 1 |
BOOL |
The Synchronization encoder input is enabled. Since all the controllers in the encoder network must be running synchronously and error-free for the encoder signals to be distributed, the parameter encoder input is shown in the parameter State. If the value in the parameter State is "5 / active", encoder data will be received correctly. |