AdditionalIDNListATLength

General

Type

AD Custom

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module,

Lexium LXM62 Power Supply

Traceable

No

Indicates the length (in a string separated by a semicolon) of the configured data in the drives data. The addresses of the drives data can be calculated together with the parameter AdditionalIDNListATAdr.

Example: 4;2;

The standard value is ''. Currently there are no additional drive data in the real-time channel.

If there is an error detected while evaluating the IDN string, the following messages can occur instead of the numerical values:

o'ERROR read attribute (xxxx)' -> The length of the parameter could not be read. The exact detected error code is indicated in brackets. For example, (0x1001) = IDN is not supported by this device.

o'ERROR wrong attribute (xxxx)' -> The parameter has a non-supported data type. Only parameters with a static data length 2, 4 bytes, and 8 bytes are supported. The read out Sercos attribute is indicated in brackets.

o'ERROR parsing IDN-List!' -> The IDN string could not be evaluated correctly.

Numerical values and detected error messages can also occur in a mixed manner. In this case, only the IDNs are configured in the real-time data if the numerical values are identified as valid.