PowerStageFrequency

General

Type

AS

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module

Traceable

No

Functional Description

The parameter represents the PWM frequency of the power stage in kHz.

The power stage frequency can be modified with the FC_PowerStageFrequencySet() function.

NOTE: You can modify the power stage frequency for a Lexium LXM62 Drive only. Lexium LXM52 Drive and Lexium ILM62 Drive Module are not supported.

NOTE: The parameter value is transferred from the slave to the master via the parameter channel of the Sercos by every access. Typically, this takes about 10 ms. However, up to 1 s can be realized if large amounts of data are transferred on the parameter channel. If the Sercos bus is in phase 0 or 1, then a default value is indicated here. If the Sercos bus is in phase 3 or 4, then the parameter value is transferred and indicated. In the Sercos phase 2, the parameter can be read through the application.