Vel_P_Gain

General

Type

ES

Offline editable

Yes

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module

Traceable

Yes

Functional Description

The parameter is used to enter the proportional gain of the velocity controller in percent. It defines the proportion of the reference current that must be adapted to a deviation of the actual velocity from the reference velocity.

100 % is the theoretical maximum possible dynamic in relation to the entire reduced drive mass moment of inertia (also see the calculation of adjustable values of the parameter J_Load parameter). The internal controller gain, which is parameterized via Vel_P_Gain, is additionally dependent on J_Load and J_Gear for rotary drives, and is additionally dependent on LoadInertial­Linear for linear drives. These parameters must be validated before configuring Vel_P_Gain. The default value is set to 25 % in order to obtain stability for as many mechanisms as possible.

If the parameter VoltageFeedForwardMode is set to Dynamical behavior of the control loop / 3, the dynamic of the speed controller is increased. A maximum value of 250 % is possible.

Due to the increase of Vel_P_Gain, the dynamic of the speed control loop can be increased and so the tracking deviation can be reduced. However, if the value is too great it may lead to the control loop becoming unstable. The value for which the stability limit is reached is dependent of the mechanics connected to the motor. To achieve a low tracking deviation, optimal conditions must be determined.

NOTE: The parameter value is transferred from the master to the slave via the parameter channel of the Sercos at every access. Typically, this takes about 10 ms. However, times up to 1 s may be realized if large amounts of data are transferred on the parameter channel.

NOTE: This parameter can be determined as of firmware version V01.35.x.0 by using the AutoTune automatic controller optimization.

This parameter has no effect for asynchronous motors in open-loop V / f mode (ControlMode = open-loop control / 1).