GPL (Global Parameter List) - General Information

Overview

Type:

Global parameters

Available as of:

V2.0.0.0

Description

GPL (Global Parameter List) of the RoboticsAutoTune library.

Global Parameters

Variable

Data type

Value

Description

Gc_udiNumberOfMoveIds

UDINT

1

Possibility to differentiate between movements from and to same positions.

Value range: Value > 0

Gc_udiRobotRadius

UDINT

600

Radius around the robot in which positions are used.

Value range: Value > 0

Gc_udiNumberOfRadiusSteps

UDINT

6

Number of steps into which the radius of the work envelope is divided.

Value range: Value > 0

Gc_udiNumberOfAngleSteps

UDINT

24

Number of steps into which the angle of the work envelope is divided.

Value range: 0 < Value ≤360

Gc_iRobotHeightLow

INT

0

Lowest position used in the CSR Coordinate System.

Value range: -32768...32767

Gc_udiNumberOfHeightSteps

UDINT

4

Number of steps into which the height of the work envelope is divided.

Value range: Value > 0

Gc_udiStepHeight

UDINT

20

Height of one step for the robot height.

Value range: Value > 0

Gc_udiCommonInnerRing

UDINT

0

Number of inner radius rings which are counted as one position.

Value range 0 ≤Value < Gc_udiNumberOfRadiusSteps

Gc_udiMaxNumberOfAdditionalData

UDINT

500

Maximum number of data slots for additional data.

Value range: Value ≥ 0