Digital Inputs

Overview

The rear module is equipped with 16 digital inputs.

Danger_Color.gifDANGER

FIRE HAZARD

Use only the correct wire sizes for the current capacity of the power supplies.

Failure to follow these instructions will result in death or serious injury.

Input Management Functions Availability

The table describes the possible usage of the rear module inputs:

Function

Input Function

HSC/PTO/PWM Function

None

Run/Stop

Latch

Event

 

HSC

 

PTO

 

PWM

Filter Type

Integrator

Integrator

Bounce

Bounce

Fast

Input1

FI0

X

X

X

X

A

FI1

X

X

X

X

B/EN

Regular

Input

DI0

X

X

SYNC

DI1

X

X

CAP

DI2

X

X

AUX - Drive Ready

EN

DI3

X

X

SYNC

DI4

X

X

EN

DI5

X

X

SYNC

DI6

X

X

DI7

X

X

DI8

X

X

DI9

X

X

DI10

X

X

DI11

X

X

DI12

X

X

DI13

X

X

X   Yes

   No

1   Can also be used as a regular input

NOTE: You can use filters and functions to manage the HMI controller inputs.

Wiring Diagram

The figure describes the wiring diagram of the HMISCU6A5, HMISCU8A5, and HMISAC digital input sink type (positive logical):

G-SE-0021219.2.gif-high.gif

 

 

NOTE: The digital inputs are sink type (positive logical).

The figure describes the wiring diagram of the HMISCU6A5, HMISCU8A5, and HMISAC digital input source type (negative logical):

G-SE-0049389.1.gif-high.gif

 

 

NOTE: The digital inputs are source type (negative logical).

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Use the sensor and actuator power supply only for supplying power to sensors or actuators connected to the module.

Failure to follow these instructions can result in death, serious injury, or equipment damage.