Digital Outputs

Overview

The rear module is equipped with 6 relay outputs and 2 transistor outputs that you can manage.

Danger_Color.gifDANGER

FIRE HAZARD

Use only the correct wire sizes for the current capacity of the power supplies.

Failure to follow these instructions will result in death or serious injury.

Output Management Functions Availability

The table describes the possible usage of the rear module outputs:

Function

Output Function

None/Run/Stop

Latch/Event

PWM/PTO/HSC

Filter Type

Integrator

Bounce

Fast

Output1

FQ0

X

X

X

FQ1

X

X

X

Digital

Output

DQ0

X

DQ1

X

DQ2

X

DQ3

X

DQ4

X

DQ5

X

X   Yes

   No

1   Can also be used as a regular output

Fast Output Wiring Diagram

For additional information about fast output protection, refer to Protecting Outputs from Inductive Load Damage.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Wire the outputs correctly according to the wiring diagram.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Wiring Diagram

The figure describes the wiring diagram of the HMISCU6B5, HMISCU8B5 and HMISBC digital outputs:

G-SE-0021235.4.gif-high.gif

 

 

To improve the life time of the contacts, and to protect from potential damage by reverse EMF when using inductive load, connect:

oa free wheeling diode in parallel to each inductive DC load

oan RC snubber in parallel of each inductive AC load

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”.

Failure to follow these instructions can result in death, serious injury, or equipment damage.