FB_FIFOInsideArea - SetData (Method)
Type: |
Method |
Available as of: |
V1.4.1.0 |
This chapter provides information on:
oTask
Set the additional information required by the algorithm to assign an owner to a target.
The method SetData, sets the additional information required by the algorithm to assign an owner to a target.
Input |
Data type |
Description |
---|---|---|
i_ifTargetsHandler |
Implementation of an IF_TargetsHandler interface that contains a list of targets. |
|
i_stTrackingConstraints |
Constraints for a tracking system. |
|
i_xSelectTargetsWithNoOwner |
BOOL |
If set to TRUE, it allows the algorithm to select targets with no assigned owner. |
i_xSelectTargetsWithAnyOwner |
BOOL |
If set to TRUE, it allows the algorithm to select targets with an owner different from the robot for which it is searching a valid target. |
i_xAccuratePositionCalculation |
BOOL |
If set to TRUE, in case of a targets handler with slots, the algorithm considers the present position of the single slots to determine if they are in the area described by the tracking constraints. If set to FALSE, even in case of a targets handler with slots, the algorithm considers the pose of the container target to determine if the slots are in the area described by the tracking constraints. In case of a number of slots greater than zero, the first valid slot inside the selected target is returned, accordingly with the order of configuration of the slots. For more information, refer to IF_TargetsHandler - ConfigureSlotList. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Description |
---|---|---|---|
Ok |
0 |
Ok |
|
InputParameterInvalid |
160 |
The selected Cartesian direction is invalid. |
|
InputParameterInvalid |
122 |
A provided interface is invalid. |
|
InputParameterInvalid |
162 |
The values defined for a position range are not valid. |
|
InputParameterInvalid |
161 |
The selected working plane is invalid. |
Enumeration name: |
CartesianDirectionInvalid |
Enumeration value: |
160 |
Description: |
The selected Cartesian direction is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The data was not successfully set. |
i_stTrackingConstraints contains an invalid direction value. |
Ensure that the Cartesian direction of the tracking system contains one of the following values: oROB.ET_RobotComponent.CartesianX oROB.ET_RobotComponent.CartesianY oROB.ET_RobotComponent.CartesianZ Refer to Robotic Library - ET_RobotComponent. |
Enumeration name: |
InterfaceInvalid |
Enumeration value: |
122 |
Description: |
A provided interface is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The data was not successfully set. |
i_ifTargetsHandler contains a null interface. |
Ensure that i_ifTargetsHandler contains a valid interface. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
Status message: The data is successfully set.
Enumeration name: |
PositionRangeInvalid |
Enumeration value: |
162 |
Description: |
The values defined for a position range are not valid. |
Issue |
Cause |
Solution |
---|---|---|
The data was not successfully set. |
i_stTrackingConstraints contains a minimum position that is greater than the maximum position. |
Ensure that for each tracking system, the minimum position is set to a value equal or smaller than the maximum position. |
Enumeration name: |
WorkingPlaneInvalid |
Enumeration value: |
161 |
Description: |
The selected working plane is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The data was not successfully set. |
i_stTrackingConstraints contains an invalid working plane value. |
Ensure that the working plane of the tracking system contains one of the following values: oROB.ET_WorkingPlane.XY oROB.ET_WorkingPlane.XZ oROB.ET_WorkingPlane.YZ Refer to, Robotic Library - ET_WorkingPlane. |