FB_WeightedBalancing - SetRandomSeed (Method)
|
Type: |
Method |
|
Available as of: |
V1.4.1.0 |
This chapter provides information on:
oTask
Initialize the random seed used for the internal random number generation.
The method SetRandomSeed, initializes the random seed used for the internal random number generation. If this method is not manualy called before a call of the AssignTargetsOwners method, the random seed is automatically initialized based on the current status of the CPU timer, using SystemInterface.FC_GetTSC().
NOTE: SystemInterface.FC_GetTSC() returns a value of zero when the project is running in simulation mode. In this case, the seed is internally initialized to one if not previously manually set by calling the SetRandomSeed method.
|
Input |
Data type |
Description |
|---|---|---|
|
i_uiValue |
UNIT |
Random seed used for the generation of a sequence of random numbers. If i_uiValue is set to 0, at the first call of one of AssignTargetsOwners, the function block initializes the seed based on the status of the CPU clock. This results in a different random sequence every time the function block is enabled. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Description |
|---|---|---|---|
|
Ok |
0 |
Ok |
|
|
UnexpectedProgramBehavior |
39 |
The random seed value was initialized to an invalid value. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
Status message: The random seed value was set.
|
Enumeration name: |
RandomSeedInvalid |
|
Enumeration value: |
39 |
|
Description: |
The random seed value was initialized to an invalid value. |
Status message: The random seed value was internally set to an invalid value.