IF_TargetSelectionStrategy - GetRobotTarget (Method)
Type: |
Method |
Available as of: |
V1.4.1.0 |
This chapter provides information on:
oTask
Implements the algorithm that is then applied to find a valid target for a specific robot.
With the method GetRobotTarget(...), the algorithm that is then applied to find a valid target for a specific robot is implemented.
The call of this method is unsuccessful, if the property xValidData has a FALSE value.
Input |
Data type |
Description |
---|---|---|
i_etRobotId |
ID of the robot for which the algorithm needs to find a valid target. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
Data type |
Description |
---|---|
Robot target returned by the algorithm. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
Ok |
0 |
Ok |
|
ExecutionAborted |
163 |
A target selection strategy function block is not configured with valid data. |
|
InputParameterInvalid |
120 |
A provided robot ID has an invalid value. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
Status Message: The method was successfully called.
Enumeration name: |
RobotIdInvalid |
Enumeration value: |
120 |
Description: |
A provided robot ID has an invalid value. |
Issue |
Cause |
Solution |
---|---|---|
The method was not successfully called. |
i_etRobotId contains an invalid robot ID. |
Ensure that the value of i_etRobotId is within the range [ET_SystemEntity.Robot1...ET_SystemEntity.Robot10]. |
TargetSelectionStrategyDataInvalid
Enumeration name: |
TargetSelectionStrategyDataInvalid |
Enumeration value: |
163 |
Description: |
A target selection strategy function block is not configured with valid data. |
Issue |
Cause |
Solution |
---|---|---|
The method was not successful. |
The method was called but no valid data was configured. |
Ensure that xValidData = TRUE before calling this method. |