SR_<Robot P-Series Name> - SetKinematicParameter (Method)
Type: |
Method |
Available as of: |
V1.5.1.0 |
This chapter provides information on:
By calling the method, the kinematic parameter can be adapted.
For information on how to use the i_stCenterOfMass, refer to FB_RobotPSeries - SetKinematicParameter (Method) in the SchneiderElectricRobotics Library Guide.
Input |
Data type |
Description |
---|---|---|
i_etName |
Select the kinematic parameter. |
|
i_lrValue |
LREAL |
Mass of the selected kinematic parameter [kg]. |
i_stCenterOfMass |
PDL.ST_Vector3D |
Set the center of mass for the selected kinematic parameter [mm]. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
16 |
The gripper mass is set. |
|
OK |
17 |
The product mass is set. |
|
InputParameterInvalid |
18 |
The gripper mass is invalid. |
|
InputParameterInvalid |
15 |
The kinematic parameter is invalid. |
|
InputParameterInvalid |
19 |
The product mass is invalid. |
Enumeration name: |
GripperMassSet |
Enumeration value: |
16 |
Plain text: |
The gripper mass is set. |
Setting the gripper mass was successful.
Enumeration name: |
ProductMassSet |
Enumeration value: |
17 |
Plain text: |
The product mass is set. |
Setting the product mass was successful.
Enumeration name: |
GripperMassInvalid |
Enumeration value: |
18 |
Plain text: |
The gripper mass is invalid. |
Issue |
Cause |
Solution |
---|---|---|
Setting the gripper mass was not successful |
The value transferred at the input i_lrValue is invalid. |
A value greater than or equal to 0 must be transferred at the input i_lrValue. |
Enumeration name: |
KinematicParameterInvalid |
Enumeration value: |
15 |
Plain text: |
The kinematic parameter is invalid. |
Issue |
Cause |
Solution |
---|---|---|
Setting the kinematic parameter was not successful. |
The value transferred at the input i_etName is invalid. |
Verify that at the input i_etName a valid kinematic parameter has been transferred, and adjust if necessary. |
Enumeration name: |
ProductMassInvalid |
Enumeration value: |
19 |
Plain text: |
The product mass is invalid. |
Issue |
Cause |
Solution |
---|---|---|
Setting the gripper mass was not successful. |
The value transferred at the input i_lrValue is invalid |
A value greater than or equal to 0 must be transferred at the input i_lrValue. |