SR_<Robot S-Series Name> - GetPositionLimitAxis (Method)
Type: |
Method |
Available as of: |
V1.0.1.0 |
This chapter provides information on:
By calling the method, the current limits for the axis A and B of a Robot S-Series can be read.
Default values are the maximum range of the axis.
Input |
Data type |
Description |
---|---|---|
i_etComponent |
Component of the Robot S-Series. Valid values are: oET_RobotSSeriesComponent.AxisA oET_RobotSSeriesComponent.AxisB |
Output |
Data type |
Description |
---|---|---|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_lrMinValue |
LREAL |
Minimum limit for the valid range of an axis. |
q_lrMaxValue |
LREAL |
Maximum limit for the valid range of an axis. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
OK |
89 |
The robot is not initialized. |
|
InputParameterInvalid |
94 |
The Robot S-Series component is invalid. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Plain text: |
Ok |
Reading the control loop parameter was successful.
Enumeration name: |
RobotNotInitialized |
Enumeration value: |
89 |
Plain text: |
The robot is not initialized. |
Issue |
Cause |
Solution |
---|---|---|
The request to read the limits of an axis was successful, but the default data has not been set yet. |
The valid default values have not been transferred yet. |
Wait until the robot has been initialized and then call the method again. |
Enumeration name: |
RobotSSeriesComponentInvalid |
Enumeration value: |
94 |
Plain text: |
The Robot S-Series component is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The request to modify the limits of an axis was not successful. |
The value transferred at the input i_etComponent was indeterminable. |
Ensure that a valid value of SER.ET_RobotSSeriesComponent is transferred at the input i_etComponent. |