Motor Control

TeSys island

TeSys island is an innovative digital load management system for loads up to 80 A / 37 kW and direct on line starter (DOL) that comprises:

ofull access to the relevant data for digital management and advanced analytics, for example:

ocurrent

opower

oenergy

oswitching cycles

opower factor, and more

ofull connectivity over fieldbuses such as EtherNet/IP, Modbus TCP, PROFIBUS DP and PROFINET

osimple engineering with an online configuration and full integration into EcoStruxure Machine Expert via device type manager DTM

oinnovative and new object oriented approach for configuration - engineering and operation with the TeSys island avatar concept

oavailability of function libraries for EcoStruxure Machine Expert and for third party controller systems

osimple operation and maintenance with the integrated Operation and Maintenance Tool (OMT) to reduce machine stoppages and machine downtime:

ocyber security with Achilles 2 certification

oreduce auxiliary wiring

TeSys U

TeSys U is a range of motor controller-starter up to 32 A / 15 kW that consists of:

oone 45 mm power base: 2 ratings, reversing or non-reversing, circuit-breaker functions and built-in interference suppression

oone clip-on control unit (CU) from a choice of 3

oStandard CU (protections against overloads and short-circuits)

oExpandable CU (with additional alarm and fault differentiation)

oMultifunction CU (real-time control of motor load, local or remote diagnostics and parameter setting)

oone clip-on automation control module for fieldbus connection: Modbus, CANopen, AS-Interface, etc.

otwo optional 45 mm power functions

olimiter-isolator

ochangeover relay

TeSys T

TeSys T is a Motor Management System that comprises:

oa controller providing main protection and control functions

oan extension module that completes the functions of the controller by the voltage protection and monitoring

oan operator control unit for reading, diagnostics and modification of the parameters monitored

TeSys T incorporates a communication interface for remote supervision and control of the motor on Modbus, CANopen, and so on.

Altivar

Altivar is the range of variable speed drives for motor control.

Altivar family

3-phases motor type

Power range

Format

Embedded protocols

Modbus

CANopen

Modbus TCP

EtherNet/IP

ATV320

Synchronous and asynchronous

0.18...4 kW

Compact

X

X

Option

Option

0.18...15 kW

Book

X

X

Option

Option

ATV340

0.75...75 kW

Compact

Option

Option

X

X

ATV6••

0.75...160 kW

Compact

X

Option

X

Option

ATV6••

90...800 kW

Floor standing

X

Option

X

Option

ATV9••

0.75...315 kW

Compact

X

Option

X

Option

ATV9••

110...800 kW

Floor standing

X

Option

X

Option

Lexium

Lexium is the range of drives for motion control that can be connected to CANopen and other fieldbusses.

oIntegrated Lexium: integrated drives for motion control, with servo-(ILA range), stepper- (ILS range) or brushless DC (ILE range) motor

oLexium SD3: drives for stepper motor control

oLexium 28: bundles composed of servo drives and motors to cover power ratings from 50 W to 4.5 kW

oLexium 32: high-performance book-size servo drives for servo motors from 0.15 to 7 kW

oLXM32A: advanced servo drive from 0.15 to 7 kW

oLXM32i integrated drives: a modular range with Lexium BMi servo motors and integrated drives to cover power ratings from 400 W to 2.1 kW.

oLXM32M: modular servo drive from 0.15 to 7 kW

oLexium 52: stand-alone servo drives for servo motors from 0.4 and 7 kW

oLexium 62: multi axis servo drives for servo motors from 0.95 to 24 kW