TMC4 Cartridges

 

TMC4 Cartridges

Overview

You can expand the number of I/Os of your Modicon M241 Logic Controller by adding TMC4 cartridges.

TMC4 Standard Cartridges

The following table presents the general-purpose TMC4 cartridges with the corresponding channel type, voltage/current range, and terminal type:

Reference

Channels

Channel Type

Voltage

Current

Terminal Type

TMC4AI2

2

Analog inputs (voltage or current)

0...10 Vdc

0...20 mA or 4...20 mA

3.81 mm (0.15 in.) pitch, removable spring terminal block

TMC4TI2

2

Analog temperature inputs

Thermocouple type K, J, R, S, B, E, T, N,C

3 wires RTD type Pt100, Pt1000, Ni100, Ni1000

3.81 mm (0.15 in.) pitch, removable spring terminal block

TMC4AQ2

2

Analog outputs (voltage or current)

0...10 Vdc

4...20 mA

3.81 mm (0.15 in.) pitch, removable spring terminal block

TMC4 Application Cartridges

The following table presents the applicative TMC4 cartridges with the corresponding channel type, voltage/current range, and terminal type:

Reference

Channels

Channel Type

Voltage

Current

Terminal Type

TMC4HOIS01

2

Analog inputs (voltage or current)

0...10 Vdc

0...20 mA or 4...20 mA

3.81 mm (0.15 in.) pitch, removable spring terminal block

TMC4PACK01

2

Analog inputs (voltage or current)

0...10 Vdc

0...20 mA or 4...20 mA

3.81 mm (0.15 in.) pitch, removable spring terminal block